Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Key Part No. | Hexalobular SocketNo. | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLTS-M2-4 | M2 | 0.4 | 4 | 3.8 | 1.55 | SKX-6 | 6 | 0.84 | 50 | 0.11 | 23.64 | CAD | Cart |
SLTS-M2-5 | M2 | 0.4 | 5 | 3.8 | 1.55 | SKX-6 | 6 | 0.84 | 50 | 0.13 | 23.64 | CAD | Cart |
SLTS-M2-6 | M2 | 0.4 | 6 | 3.8 | 1.55 | SKX-6 | 6 | 0.84 | 50 | 0.15 | 23.64 | CAD | Cart |
SLTS-M2-8 | M2 | 0.4 | 8 | 3.8 | 1.55 | SKX-6 | 6 | 0.84 | 50 | 0.19 | 25.02 | CAD | Cart |
SLTS-M2-10 | M2 | 0.4 | 10 | 3.8 | 1.55 | SKX-6 | 6 | 0.84 | 50 | 0.23 | 25.02 | CAD | Cart |
SLTS-M2.5-5 | M2.5 | 0.45 | 5 | 4.5 | 1.85 | SKX-8 | 8 | 0.91 | 50 | 0.26 | 21.55 | CAD | Cart |
SLTS-M2.5-6 | M2.5 | 0.45 | 6 | 4.5 | 1.85 | SKX-8 | 8 | 0.91 | 50 | 0.29 | 22.24 | CAD | Cart |
SLTS-M2.5-8 | M2.5 | 0.45 | 8 | 4.5 | 1.85 | SKX-8 | 8 | 0.91 | 50 | 0.35 | 22.24 | CAD | Cart |
SLTS-M2.5-10 | M2.5 | 0.45 | 10 | 4.5 | 1.85 | SKX-8 | 8 | 0.91 | 50 | 0.41 | 22.24 | CAD | Cart |
SLTS-M2.5-12 | M2.5 | 0.45 | 12 | 4.5 | 1.85 | SKX-8 | 8 | 0.91 | 50 | 0.47 | 23.64 | CAD | Cart |
SLTS-M3-6 | M3 | 0.5 | 6 | 5.5 | 2.4 | SKX-10 | 10 | 1.27 | 50 | 0.53 | 18.78 | CAD | Cart |
SLTS-M3-8 | M3 | 0.5 | 8 | 5.5 | 2.4 | SKX-10 | 10 | 1.27 | 50 | 0.62 | 18.78 | CAD | Cart |
SLTS-M3-10 | M3 | 0.5 | 10 | 5.5 | 2.4 | SKX-10 | 10 | 1.27 | 50 | 0.7 | 20.15 | CAD | Cart |
SLTS-M3-12 | M3 | 0.5 | 12 | 5.5 | 2.4 | SKX-10 | 10 | 1.27 | 50 | 0.78 | 20.15 | CAD | Cart |
SLTS-M3-16 | M3 | 0.5 | 16 | 5.5 | 2.4 | SKX-10 | 10 | 1.27 | 50 | 0.98 | 20.15 | CAD | Cart |
SLTS-M4-6 | M4 | 0.7 | 6 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.1 | 22.24 | CAD | Cart |
SLTS-M4-8 | M4 | 0.7 | 8 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.3 | 17.39 | CAD | Cart |
SLTS-M4-10 | M4 | 0.7 | 10 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.4 | 18.78 | CAD | Cart |
SLTS-M4-12 | M4 | 0.7 | 12 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.6 | 18.78 | CAD | Cart |
SLTS-M4-16 | M4 | 0.7 | 16 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.9 | 21.55 | CAD | Cart |
SLTS-M4-20 | M4 | 0.7 | 20 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 2.3 | 24.30 | CAD | Cart |
SLTS-M5-8 | M5 | 0.8 | 8 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 1.8 | 26.41 | CAD | Cart |
SLTS-M5-10 | M5 | 0.8 | 10 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 2 | 27.10 | CAD | Cart |
SLTS-M5-12 | M5 | 0.8 | 12 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 2.3 | 29.18 | CAD | Cart |
SLTS-M5-16 | M5 | 0.8 | 16 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 2.8 | 31.96 | CAD | Cart |
SLTS-M5-20 | M5 | 0.8 | 20 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 3.3 | 36.12 | CAD | Cart |
SLTS-M5-25 | M5 | 0.8 | 25 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 4.1 | 40.28 | CAD | Cart |
SLTS-M6-8 | M6 | 1 | 8 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 3.1 | 16.97 | CAD | Cart |
SLTS-M6-10 | M6 | 1 | 10 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 3.5 | 16.97 | CAD | Cart |
SLTS-M6-12 | M6 | 1 | 12 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 3.8 | 20.86 | CAD | Cart |
SLTS-M6-16 | M6 | 1 | 16 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 4.5 | 23.35 | CAD | Cart |
SLTS-M6-20 | M6 | 1 | 20 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 5.3 | 25.30 | CAD | Cart |
SLTS-M6-25 | M6 | 1 | 25 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 6.4 | 26.14 | CAD | Cart |
SLTS-M6-30 | M6 | 1 | 30 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 7.1 | 26.69 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SLTS | |
---|---|
Main Body | SUSXM7 (S.S. grade:A2) |
Strength Class | A2-50 |
Application
Reducing the size of equipment and devicesCharacteristics
- Hexalobular socket*1 head cap screws with low head height.
- For space-saving of equipment/devices and applications with limited overhead space.
- Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".