Unit : mm
Part Number | M | L | D1 | L1 | Key Part No. | Hexalobular Socket No. | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD | Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNFXS-M2.5-4 | 2.5 | 4 | 4.7 | 1.5 | SKX-8 | 8 | 0.79 | 20 | 0.27 | 4.31 | CAD | Cart |
SNFXS-M2.5-5 | 2.5 | 5 | 4.7 | 1.5 | SKX-8 | 8 | 0.79 | 20 | 0.3 | 4.62 | CAD | Cart |
SNFXS-M2.5-6 | 2.5 | 6 | 4.7 | 1.5 | SKX-8 | 8 | 0.79 | 20 | 0.33 | 4.91 | CAD | Cart |
SNFXS-M2.5-8 | 2.5 | 8 | 4.7 | 1.5 | SKX-8 | 8 | 0.79 | 20 | 0.4 | 5.53 | CAD | Cart |
SNFXS-M2.5-10 | 2.5 | 10 | 4.7 | 1.5 | SKX-8 | 8 | 0.79 | 20 | 0.46 | 6.15 | CAD | Cart |
SNFXS-M2.5-12 | 2.5 | 12 | 4.7 | 1.5 | SKX-8 | 8 | 0.79 | 20 | 0.52 | 6.45 | CAD | Cart |
SNFXS-M2.5-16 | 2.5 | 16 | 4.7 | 1.5 | SKX-8 | 8 | 0.79 | 20 | 0.65 | 7.70 | CAD | Cart |
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereSNFXS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-50 |
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".
*2: Tools for hexalobular sockets are commercially available. When tampering prevention is the main objective, consider tamper resistant screws. ⇒Tamper Resistance Screws