Loss Prevention

Image Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Socket Head Cap Captive Screws Socket Head Cap Captive Screws (Inch Screws) Pan head captive machine screws for precision instruments (miniature screws) Socket Head Cap Captive Screws with Low Profile Socket Head Cap Captive Screws with Special Low Profile Cross Recessed Pan Head Captive Machine Screws Cross Recessed Truss Head Captive Screws
Number SVSQS SSC SSC(INCH) SSCZS SSCLS SSCHS SSCPS SSCMS
Name Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Socket Head Cap Captive Screws Socket Head Cap Captive Screws (Inch Screws) Pan head captive machine screws for precision instruments (miniature screws) Socket Head Cap Captive Screws with Low Profile Socket Head Cap Captive Screws with Special Low Profile Cross Recessed Pan Head Captive Machine Screws Cross Recessed Truss Head Captive Screws
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - - - - -
Size M3 ~ M12 M3 ~ M8 - M1.4 ~ M2.6 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8
Feature Built-in Washers Standard Inch Thread Pan Head Machine Screws for Precision Instruments Low Profile Cap Screws Special Low ProfileCap Screws Pan Head MachineScrews Truss Head Screws