Hints for Correctly Using NBK Products
The video is an example using SSC(SSC). You can perform the same operation using this product.
Specs/CAD
Select
- # Nominal of Thread
- All
- No.4-40UNC
- No.6-32UNC
- No.8-32UNC
- No.10-32UNF
- 1/4-20UNC
Unit : inch
Part Number | # Nominal of Thread | L | Lm(mm) | D1 | L1 | B | dc (mm) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SSC-#4-40-5/16 | No.4-40UNC | 5/16 | 4 | 0.183 | 0.112 | 3/32 | 1.9 | 1 | 0.63 | 3.32 | CAD | Cart |
SSC-#4-40-3/8 | No.4-40UNC | 3/8 | 4 | 0.183 | 0.112 | 3/32 | 1.9 | 1 | 0.69 | 3.32 | CAD | Cart |
SSC-#4-40-1/2 | No.4-40UNC | 1/2 | 4 | 0.183 | 0.112 | 3/32 | 1.9 | 1 | 0.82 | 3.32 | CAD | Cart |
SSC-#4-40-5/8 | No.4-40UNC | 5/8 | 4 | 0.183 | 0.112 | 3/32 | 1.9 | 1 | 0.94 | 3.32 | CAD | Cart |
SSC-#6-32-3/8 | No.6-32UNC | 3/8 | 5 | 0.226 | 0.138 | 7/64 | 2.4 | 1 | 1.2 | 3.32 | CAD | Cart |
SSC-#6-32-1/2 | No.6-32UNC | 1/2 | 5 | 0.226 | 0.138 | 7/64 | 2.4 | 1 | 1.4 | 3.32 | CAD | Cart |
SSC-#6-32-5/8 | No.6-32UNC | 5/8 | 5 | 0.226 | 0.138 | 7/64 | 2.4 | 1 | 1.5 | 3.32 | CAD | Cart |
SSC-#6-32-3/4 | No.6-32UNC | 3/4 | 5 | 0.226 | 0.138 | 7/64 | 2.4 | 1 | 1.7 | 3.32 | CAD | Cart |
SSC-#8-32-3/8 | No.8-32UNC | 3/8 | 5 | 0.27 | 0.164 | 9/64 | 3 | 1 | 1.8 | 3.02 | CAD | Cart |
SSC-#8-32-1/2 | No.8-32UNC | 1/2 | 5 | 0.27 | 0.164 | 9/64 | 3 | 1 | 2.1 | 3.02 | CAD | Cart |
SSC-#8-32-5/8 | No.8-32UNC | 5/8 | 5 | 0.27 | 0.164 | 9/64 | 3 | 1 | 2.4 | 3.02 | CAD | Cart |
SSC-#8-32-3/4 | No.8-32UNC | 3/4 | 5 | 0.27 | 0.164 | 9/64 | 3 | 1 | 2.7 | 3.02 | CAD | Cart |
SSC-#10-32-3/8 | No.10-32UNF | 3/8 | 6 | 0.312 | 0.19 | 5/32 | 3.7 | 1 | 2.7 | 3.16 | CAD | Cart |
SSC-#10-32-1/2 | No.10-32UNF | 1/2 | 6 | 0.312 | 0.19 | 5/32 | 3.7 | 1 | 3.1 | 3.16 | CAD | Cart |
SSC-#10-32-5/8 | No.10-32UNF | 5/8 | 6 | 0.312 | 0.19 | 5/32 | 3.7 | 1 | 3.5 | 3.16 | CAD | Cart |
SSC-#10-32-3/4 | No.10-32UNF | 3/4 | 6 | 0.312 | 0.19 | 5/32 | 3.7 | 1 | 3.6 | 3.32 | CAD | Cart |
SSC-#10-32-7/8 | No.10-32UNF | 7/8 | 6 | 0.312 | 0.19 | 5/32 | 3.7 | 1 | 4.2 | 3.32 | CAD | Cart |
SSC-1/4-20-5/8 | 1/4-20UNC | 5/8 | 9 | 0.375 | 0.25 | 3/16 | 4.6 | 1 | 6.2 | 3.95 | CAD | Cart |
SSC-1/4-20-3/4 | 1/4-20UNC | 3/4 | 9 | 0.375 | 0.25 | 3/16 | 4.6 | 1 | 6.8 | 3.95 | CAD | Cart |
SSC-1/4-20-7/8 | 1/4-20UNC | 7/8 | 9 | 0.375 | 0.25 | 3/16 | 4.6 | 1 | 7.4 | 4.10 | CAD | Cart |
SSC-1/4-20-1 | 1/4-20UNC | 1 | 9 | 0.375 | 0.25 | 3/16 | 4.6 | 1 | 8.1 | 4.28 | CAD | Cart |
SSC-1/4-20-1 1/4 | 1/4-20UNC | 1-1/4 | 9 | 0.375 | 0.25 | 3/16 | 4.6 | 1 | 9.3 | 4.42 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SSC (INCH) | |
---|---|
Main body | Equivalent to SUS304 |
Strength Class | A2-50 |
Application
Fixing of protection cover and cover for inspection / CE markingMachine tool / Food machinery / and Electronic device
Characteristics
- It prevents fall-off and loss of the screw. For fixing of protection cover and cover for inspection that are frequently mounted and removed.
- Inch screw type.
- For CE marking.⇒Use the NBK Captive Screw Series to be comply with CE
- Use a dedicated wrench SKH(INCH)for mounting and removal.SKH(INCH)
- We also produce captive screws of special specifications, e.g. dimensions, shapes, materials and surface treatment. Please feel free to contact our customer service.
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.8 mm or above.