Hints for Correctly Using NBK Products
Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Lm | D1 | L1 | B | dc | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SSC-M3-8 | M3 | 0.5 | 8 | 4 | 5.5 | 3 | 2.5 | 2.2 | 1 | 0.8 | 2.12 | CAD | Cart |
SSC-M3-10 | M3 | 0.5 | 10 | 4 | 5.5 | 3 | 2.5 | 2.2 | 1 | 0.88 | 2.12 | CAD | Cart |
SSC-M3-12 | M3 | 0.5 | 12 | 4 | 5.5 | 3 | 2.5 | 2.2 | 1 | 0.96 | 2.12 | CAD | Cart |
SSC-M3-16 | M3 | 0.5 | 16 | 4 | 5.5 | 3 | 2.5 | 2.2 | 1 | 1.2 | 2.12 | CAD | Cart |
SSC-M4-10 | M4 | 0.7 | 10 | 5 | 7 | 4 | 3 | 3 | 1 | 1.8 | 1.55 | CAD | Cart |
SSC-M4-12 | M4 | 0.7 | 12 | 5 | 7 | 4 | 3 | 3 | 1 | 2 | 1.55 | CAD | Cart |
SSC-M4-16 | M4 | 0.7 | 16 | 5 | 7 | 4 | 3 | 3 | 1 | 2.3 | 1.55 | CAD | Cart |
SSC-M4-20 | M4 | 0.7 | 20 | 5 | 7 | 4 | 3 | 3 | 1 | 2.7 | 1.55 | CAD | Cart |
SSC-M5-12 | M5 | 0.8 | 12 | 6 | 8.5 | 5 | 4 | 3.9 | 1 | 3 | 1.84 | CAD | Cart |
SSC-M5-16 | M5 | 0.8 | 16 | 6 | 8.5 | 5 | 4 | 3.9 | 1 | 3.5 | 1.84 | CAD | Cart |
SSC-M5-20 | M5 | 0.8 | 20 | 6 | 8.5 | 5 | 4 | 3.9 | 1 | 4 | 1.84 | CAD | Cart |
SSC-M5-25 | M5 | 0.8 | 25 | 6 | 8.5 | 5 | 4 | 3.9 | 1 | 4.8 | 1.84 | CAD | Cart |
SSC-M6-12 | M6 | 1 | 12 | 8 | 10 | 6 | 5 | 4.5 | 1 | 5.1 | 1.84 | CAD | Cart |
SSC-M6-16 | M6 | 1 | 16 | 8 | 10 | 6 | 5 | 4.5 | 1 | 5.8 | 1.84 | CAD | Cart |
SSC-M6-20 | M6 | 1 | 20 | 8 | 10 | 6 | 5 | 4.5 | 1 | 6.5 | 1.84 | CAD | Cart |
SSC-M6-25 | M6 | 1 | 25 | 8 | 10 | 6 | 5 | 4.5 | 1 | 7.6 | 1.84 | CAD | Cart |
SSC-M6-30 | M6 | 1 | 30 | 8 | 10 | 6 | 5 | 4.5 | 1 | 8.3 | 1.84 | CAD | Cart |
SSC-M8-16 | M8 | 1.25 | 16 | 10 | 13 | 8 | 6 | 6.3 | 1 | 12 | 2.26 | CAD | Cart |
SSC-M8-20 | M8 | 1.25 | 20 | 10 | 13 | 8 | 6 | 6.3 | 1 | 13 | 2.26 | CAD | Cart |
SSC-M8-25 | M8 | 1.25 | 25 | 10 | 13 | 8 | 6 | 6.3 | 1 | 15 | 2.26 | CAD | Cart |
SSC-M8-30 | M8 | 1.25 | 30 | 10 | 13 | 8 | 6 | 6.3 | 1 | 17 | 2.26 | CAD | Cart |
SSC-M8-35 | M8 | 1.25 | 35 | 10 | 13 | 8 | 6 | 6.3 | 1 | 19 | 2.26 | CAD | Cart |
SSC-M8-40 | M8 | 1.25 | 40 | 10 | 13 | 8 | 6 | 6.3 | 1 | 21 | 2.26 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SSC | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-70 |
Application
Securement of protective and inspection covers and compliancewith CE marked products
Machine tools, food industry machines, and
electrical and electronic equipment
Characteristics
- The shape of the screws prevent them from falling out and loss. For fixing protective and inspection covers that are frequently installed and removed.
- Socket head cap screw type.
- These items comply with CE marking requirements.⇒Use the NBK Captive Screw Series to be comply with CE
- Also, captive screws with special specifications for dimensions, shapes, materials, and surface treatments are available.
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.8 mm or above.