• Special Screws
  • Loss Prevention

SSCPS

Cross Recessed Pan Head Captive Machine Screws

  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC(SSC). You can perform the same operation using this product.


Dimension Drawing

SSCPSCross Recessed Pan Head Captive Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 dc Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SSCPS-M3-8 M3 0.5 8 4 5.5 2 2.2 1 0.61 3.02 CAD Cart
SSCPS-M3-10 M3 0.5 10 4 5.5 2 2.2 1 0.69 3.02 CAD Cart
SSCPS-M3-12 M3 0.5 12 4 5.5 2 2.2 1 0.77 3.02 CAD Cart
SSCPS-M3-16 M3 0.5 16 4 5.5 2 2.2 1 0.94 3.02 CAD Cart
SSCPS-M4-10 M4 0.7 10 5 7 2.6 3 1 1.3 2.93 CAD Cart
SSCPS-M4-12 M4 0.7 12 5 7 2.6 3 1 1.5 2.93 CAD Cart
SSCPS-M4-16 M4 0.7 16 5 7 2.6 3 1 1.8 2.93 CAD Cart
SSCPS-M4-20 M4 0.7 20 5 7 2.6 3 1 2.1 2.93 CAD Cart
SSCPS-M5-12 M5 0.8 12 6 9 3.3 3.9 1 2.7 3.02 CAD Cart
SSCPS-M5-16 M5 0.8 16 6 9 3.3 3.9 1 3.1 3.02 CAD Cart
SSCPS-M5-20 M5 0.8 20 6 9 3.3 3.9 1 3.6 3.02 CAD Cart
SSCPS-M5-25 M5 0.8 25 6 9 3.3 3.9 1 4.2 3.02 CAD Cart
SSCPS-M6-12 M6 1 12 8 10.5 3.9 4.6 1 4.3 3.49 CAD Cart
SSCPS-M6-16 M6 1 16 8 10.5 3.9 4.6 1 4.9 3.49 CAD Cart
SSCPS-M6-20 M6 1 20 8 10.5 3.9 4.6 1 5.6 3.49 CAD Cart
SSCPS-M6-25 M6 1 25 8 10.5 3.9 4.6 1 6.5 3.49 CAD Cart
SSCPS-M6-30 M6 1 30 8 10.5 3.9 4.6 1 7.4 3.49 CAD Cart
SSCPS-M8-16 M8 1.25 16 10 14 5.2 6.3 1 10 4.03 CAD Cart
SSCPS-M8-20 M8 1.25 20 10 14 5.2 6.3 1 11 4.03 CAD Cart
SSCPS-M8-25 M8 1.25 25 10 14 5.2 6.3 1 13 4.22 CAD Cart
SSCPS-M8-30 M8 1.25 30 10 14 5.2 6.3 1 15 4.36 CAD Cart
SSCPS-M8-35 M8 1.25 35 10 14 5.2 6.3 1 16 4.46 CAD Cart
SSCPS-M8-40 M8 1.25 40 10 14 5.2 6.3 1 18 4.63 CAD Cart
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
SSCPS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50

Application

Securement of protective and inspection covers and compliance
with CE marked products.
Machine tools, food industry machines, and
electrical and electronic equipment

Characteristics

  • The shape of the screws prevent them from falling out and loss. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • Cross Recessed pan head machine screws.
  • These items comply with CE marking requirements.⇒Use the NBK Captive Screw Series to be comply with CE

Precautions for Use

  • The inner diameter of the screw hole of the cover must be equal or larger than dimension dc.
  • The thickness of the cover must be 0.8 mm or more.

Mounting Example

Make a screw hole in the cover, then pass SSCPS thread through it. Even when the screw is removed from the frame, SSCPS does not fall out from the cover because SSCPS thread catches on the screw hole of the cover.

SSCPSCross Recessed Pan Head Captive Machine Screws


Product List

Most Read