NBK logo

  • Special Screws
  • Screw Caps / Screw Covers

Screw Caps, Cap Head Protectors

SCC

Dimension Drawing

SCCScrew Caps, Cap Head Protectors寸法図

Specs/CAD

Unit : mm

Part Number Nominal of Hex Head
Screws and Hex Nuts*1
d1 D1 h h1 Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SCC-4 5 4.2 9 1.3 2.5 20 0.1 16.42 CAD Cart
SCC-5 6 5.2 10 1.4 3.1 20 0.1 17.93 CAD Cart
SCC-6 8 6.2 13 1.5 4 20 0.3 19.94 CAD Cart
SCC-8 10 8.2 16 1.6 5 20 0.4 23.01 CAD Cart
SCC-10 12 10.3 18 1.8 6.4 10 0.6 13.41 CAD Cart
SCC-14 16 14.4 24 2.2 7 10 0.9 17.98 CAD Cart
SCC-17 20 17.4 30 2.5 9 10 1.2 22.71 CAD Cart

*1: For use with socket head cap screws listed in JIS B 1176: 2006 (ISO 4762: 1997) "Hexagon Socket Head Cap Screws".

Material/Finish

SCC
Main Body Polyethylene (Gray)

Application

Protection of screw heads and dust countermeasure

Characteristics

  • Caps protect the hex socket of socket head cap screws from being clogged with foreign matter.

Usage Example

SCCScrew Caps, Cap Head Protectors


Product List

Click here to see Screw Caps / Screw Covers

Click here to see Special Screws