Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D | L1 | B | T (Approx.) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNHP2S-M8-16 | M8 | 1.25 | 16 | 14.5 | 5.5 | 13 | 2 | 10 | 13 | 12.48 | CAD | Cart |
SNHP2S-M8-20 | M8 | 1.25 | 20 | 14.5 | 5.5 | 13 | 2 | 10 | 14 | 13.29 | CAD | Cart |
SNHP2S-M8-25 | M8 | 1.25 | 25 | 14.5 | 5.5 | 13 | 2 | 10 | 15 | 14.11 | CAD | Cart |
SNHP2S-M8-30 | M8 | 1.25 | 30 | 14.5 | 5.5 | 13 | 2 | 10 | 17 | 14.92 | CAD | Cart |
SNHP2S-M8-35 | M8 | 1.25 | 35 | 14.5 | 5.5 | 13 | 2 | 10 | 19 | 16.13 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SNHP2S | |
---|---|
Screw Body | Equivalent to SUS304 |
Screw Body Strength Class | A2 - 50 |
Spring Washer | Equivalent to SUS304 |
Characteristics
- Hexagon head screws with captive washer compliant with JIS B 1187.
- Spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: P=2)