Washers・Insert
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | SHINS | SKK | SWA-AW | SWAS-AW | SWA-AWEL | SWAS-AWBK | SWAS-PPK | SWH | SWC |
Name | Key locking threaded insert for thread reinforcement | Dedicated Mounting Tool for Keyed Female-Thread Reinforcing Insert | Adjust Metal Washer - Steel - Ferrosoferric Oxide Film | Adjust Metal Washer - Stainless Steel | Adjust Metal Washer - Steel - Electroless Nickel Plating | Adjust Metal Washer - Stainless Steel Black | Flat Washer for Slotted Holes | Locking and Sealing Rings | Locking and Sealing Rings |
Material | SUS303 | SUS303 | Steel | SUS304 | Steel | SUS304 | - | Polyamide | Polyamide |
Surface Treatment | - | - | Ferrosoferric Oxide Film (Black) | - | Electroless nickel plating | Stainless Steel Black | - | - | - |
Size | M4 ~ M12 | - | - | - | - | - | - | - | - |
Feature | Key locking threaded insert thread reinforcement |
Dedicated Mounting Tool for SHINS | Wide Variety | Wide Variety | Wide Variety | Wide Variety Reflection Resistance Corrosion Resistance |
Flat Washers for Slotted Holes | For hex head screws and hex nuts | For socket head cap screws |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | SWS | SWS-F | SWS-E | SWS-S | SQW | SQWS | SWF | SWAS-RW | SCC |
Name | Seal Washer | Seal Washer | Seal washer | Seal washer | Spherical Washers | Spherical Washers | High Intensity Flat Washers | Rosette Washer | Cover Caps for Socket Head Cap Screws |
Material | SUS304 | SUS304 | SUS304 | SUS304 | Steel | SUS304 | Steel | SUS303 | Polyethylene |
Surface Treatment | - | - | - | - | Ferrosoferric Oxide Film (Black) | - | Ferrosoferric Oxide Film (Black) | - | - |
Size | - | - | - | - | - | - | - | - | - |
Feature | Air and Liquid LeakPrevention | Air and Liquid LeakPrevention | Air and Liquid LeakPrevention | Prevention of air/liquid leakage |
Supports SurfaceTilt to 2° | Supports SurfaceTilt to 2° | Vibration Resistant High Strength |
for Flat Head Screw | For socket head cap screws |
Image | ![]() |
||||||||
---|---|---|---|---|---|---|---|---|---|
Number | SCH | ||||||||
Name | Cover Caps for Hex Head Screw | ||||||||
Material | Polyethylene | ||||||||
Surface Treatment | - | ||||||||
Size | - | ||||||||
Feature | For Hex Head |
Latest
Most Read
Helpful Resources
Search by purpose
Product IntroductionCustomizationIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
Video LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsTechnical Data