Specs/CAD
Unit : mm
Part Number | Nominal of Hex Head Screws and Hex Nuts*1 |
d1 | D1 | h | h1 | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|
SCC-4 | 5 | 4.2 | 9 | 1.3 | 2.5 | 20 | 0.1 | 15.12 | CAD | Cart |
SCC-5 | 6 | 5.2 | 10 | 1.4 | 3.1 | 20 | 0.1 | 16.38 | CAD | Cart |
SCC-6 | 8 | 6.2 | 13 | 1.5 | 4 | 20 | 0.3 | 18.58 | CAD | Cart |
SCC-8 | 10 | 8.2 | 16 | 1.6 | 5 | 20 | 0.4 | 21.41 | CAD | Cart |
SCC-10 | 12 | 10.3 | 18 | 1.8 | 6.4 | 10 | 0.6 | 12.60 | CAD | Cart |
SCC-14 | 16 | 14.4 | 24 | 2.2 | 7 | 10 | 0.9 | 16.70 | CAD | Cart |
SCC-17 | 20 | 17.4 | 30 | 2.5 | 9 | 10 | 1.2 | 21.08 | CAD | Cart |
*1: For use with socket head cap screws listed in JIS B 1176: 2006 (ISO 4762: 1997) "Hexagon Socket Head Cap Screws".
Material/Finish
SCC | |
---|---|
Main Body | Polyethylene (Gray) |
Application
Protection of screw heads and dust countermeasureCharacteristics
- Caps protect the hex socket of socket head cap screws from being clogged with foreign matter.