Specs/CAD
Unit : mm
Part Number | Nominal of Hex Head Screws and Hex Nuts*1 |
B | H | h | D1 | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|
SCH-5 | 5 | 8 | 9.5 | 5 | 10.9 | 20 | 0.3 | 10.40 | CAD | Cart |
SCH-6 | 6 | 10 | 13 | 6 | 12.9 | 20 | 0.6 | 5.67 | CAD | Cart |
SCH-8 | 8 | 13 | 15 | 9 | 16.8 | 20 | 1 | 7.25 | CAD | Cart |
SCH-10 | 10 | 17 | 19.5 | 9 | 21.3 | 10 | 1.9 | 4.75 | CAD | Cart |
SCH-12 | 12 | 19 | 21.5 | 11 | 23.6 | 10 | 2.4 | 6.47 | CAD | Cart |
SCH-16 | 16 | 24 | 27 | 14 | 29.8 | 10 | 3.2 | 9.48 | CAD | Cart |
*1: Confirm the width across flat dimensions of the hex head screws and hex nuts. SCH-10 and SCH-12 use the old JIS dimensions.
Material/Finish
SCH | |
---|---|
Main Body | Polyethylene(Black) |
Application
Protection of screw heads and dust countermeasureCharacteristics
- Cover caps cover heads of hex head screws and hex nuts to increase the safety of machines and instruments.