Specs/CAD
Unit : mm
Part Number | Nominal | D | d1 | d2 | t1 | t2 | t | R | θ (°) | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SQW-3 | 3 | 7.3 | 3.5 | 3.8 | 1.3 | 1.6 | 2.3 | 8 | 2 | 0.7 | 11.30 | CAD | Cart |
SQW-4 | 4 | 9.4 | 4.5 | 4.9 | 1.7 | 2 | 3 | 10.2 | 2 | 1.2 | 11.30 | CAD | Cart |
SQW-5 | 5 | 11.5 | 5.5 | 6 | 2.1 | 2.5 | 3.7 | 12.5 | 2 | 2.2 | 11.30 | CAD | Cart |
SQW-6 | 6 | 13 | 6.6 | 7.2 | 2.3 | 2.8 | 4.2 | 15 | 2 | 3.3 | 10.46 | CAD | Cart |
SQW-8 | 8 | 17 | 9 | 9.6 | 3.1 | 3.7 | 5.6 | 20 | 2 | 7.1 | 10.46 | CAD | Cart |
SQW-10 | 10 | 22 | 10.5 | 12 | 4 | 3.5 | 6 | 25 | 2 | 13 | 10.46 | CAD | Cart |
SQW-12 | 12 | 26 | 13.5 | 15 | 5 | 4 | 7.5 | 30 | 2 | 22 | 10.46 | CAD | Cart |
Related Services
Material/Finish
SQW | |
---|---|
Main Body | S45C (Hardness: 25 - 30 HRC) Ferrosoferric Oxide Film (Black) |
Application
Absorption of misalignment of bolt and bearing surfaceCharacteristics
- Use a concave and convex set.
- Washers can absorb a tilt of the bolt and bearing surface to a maximum of 2°.