Specs/CAD
Unit : mm
Part Number | Nominal | D | d1 | d2 | t1 | t2 | t | R | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SQWS-3 | 3 | 7.3 | 3.5 | 3.8 | 1.3 | 1.6 | 2.3 | 8 | 1 | 0.7 | 10.86 | CAD | Cart |
SQWS-4 | 4 | 9.4 | 4.5 | 4.9 | 1.7 | 2 | 3 | 10.2 | 1 | 1.2 | 10.86 | CAD | Cart |
SQWS-5 | 5 | 11.5 | 5.5 | 6 | 2.1 | 2.5 | 3.7 | 12.5 | 1 | 2.3 | 10.86 | CAD | Cart |
SQWS-6 | 6 | 13 | 6.6 | 7.2 | 2.3 | 2.8 | 4.2 | 15 | 1 | 3.2 | 11.82 | CAD | Cart |
SQWS-8 | 8 | 17 | 9 | 9.6 | 3.1 | 3.7 | 5.6 | 20 | 1 | 7 | 11.82 | CAD | Cart |
SQWS-10 | 10 | 23 | 11 | 12 | 4.1 | 4.9 | 7 | 25 | 1 | 18 | 15.12 | CAD | Cart |
SQWS-12 | 12 | 25 | 14 | 15 | 4.5 | 5.6 | 8.4 | 30 | 1 | 22 | 15.12 | CAD | Cart |
SQWS-16 | 16 | 32 | 17 | 19.9 | 6 | 5 | 8.8 | 35 | 1 | 38 | 25.97 | CAD | Cart |
SQWS-20 | 20 | 40 | 21 | 25 | 7.5 | 7 | 11.4 | 40 | 1 | 76 | 30.98 | CAD | Cart |
SQWS-24 | 24 | 48 | 25 | 30 | 9 | 8 | 13.4 | 50 | 1 | 130 | 40.12 | CAD | Cart |
Related Services
Material/Finish
SQWS | |
---|---|
Main Body | SUS304 |
Application
Absorption of misalignment of bolt and bearing surfaceCharacteristics
- Use a concave and convex set.
- Washers can absorb a tilt of the bolt and bearing surface to a maximum of 2°.