• Special Screws
  • Washers・Insert

Adjust Metal Washer - Steel - Electroless Nickel Plating

SWA-AWEL

Dimension Drawing

SWA-AWELAdjust Metal Washer - Steel - Electroless Nickel Plating寸法図

Specs/CAD

Select

d
All
2
3
4
5
6
8
10
12
16
D
All
8
10
12
15
16
20
25
30
t
All
1
2
1.5
3
5

Unit : mm

Part Number d D t Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SWA-2-8-1-AWEL 2 8 1 10 0.38 12.42 CAD Cart
SWA-2-8-2-AWEL 2 8 2 10 0.75 13.27 CAD Cart
SWA-3-8-1-AWEL 3 8 1 10 0.35 12.42 CAD Cart
SWA-3-8-2-AWEL 3 8 2 10 0.69 13.27 CAD Cart
SWA-4-8-1-AWEL 4 8 1 10 0.3 12.42 CAD Cart
SWA-4-8-1.5-AWEL 4 8 1.5 10 0.45 12.60 CAD Cart
SWA-4-8-2-AWEL 4 8 2 10 0.6 13.27 CAD Cart
SWA-4-10-1-AWEL 4 10 1 10 0.53 14.21 CAD Cart
SWA-4-10-2-AWEL 4 10 2 10 1.1 14.68 CAD Cart
SWA-4-10-3-AWEL 4 10 3 10 1.6 15.36 CAD Cart
SWA-4-12-1-AWEL 4 12 1 10 0.8 14.21 CAD Cart
SWA-4-12-2-AWEL 4 12 2 10 1.6 14.68 CAD Cart
SWA-4-12-3-AWEL 4 12 3 10 2.4 15.36 CAD Cart
SWA-4-15-2-AWEL 4 15 2 10 2.6 17.87 CAD Cart
SWA-4-15-3-AWEL 4 15 3 10 3.9 18.56 CAD Cart
SWA-5-8-1-AWEL 5 8 1 10 0.25 12.42 CAD Cart
SWA-5-8-1.5-AWEL 5 8 1.5 10 0.37 12.60 CAD Cart
SWA-5-8-2-AWEL 5 8 2 10 0.49 13.27 CAD Cart
SWA-5-10-1-AWEL 5 10 1 10 0.47 14.21 CAD Cart
SWA-5-10-2-AWEL 5 10 2 10 0.94 14.68 CAD Cart
SWA-5-10-3-AWEL 5 10 3 10 1.4 15.36 CAD Cart
SWA-5-12-1-AWEL 5 12 1 10 0.74 14.21 CAD Cart
SWA-5-12-2-AWEL 5 12 2 10 1.5 14.68 CAD Cart
SWA-5-12-3-AWEL 5 12 3 10 2.2 15.36 CAD Cart
SWA-5-15-2-AWEL 5 15 2 10 2.5 17.87 CAD Cart
SWA-5-15-3-AWEL 5 15 3 10 3.7 18.56 CAD Cart
SWA-5-16-2-AWEL 5 16 2 10 2.9 17.87 CAD Cart
SWA-5-16-3-AWEL 5 16 3 10 4.3 18.56 CAD Cart
SWA-5-20-1-AWEL 5 20 1 10 2.3 18.56 CAD Cart
SWA-5-20-2-AWEL 5 20 2 10 4.7 19.31 CAD Cart
SWA-6-10-1-AWEL 6 10 1 10 0.4 14.21 CAD Cart
SWA-6-10-2-AWEL 6 10 2 10 0.8 14.68 CAD Cart
SWA-6-10-3-AWEL 6 10 3 10 1.2 15.36 CAD Cart
SWA-6-12-1-AWEL 6 12 1 10 0.68 14.21 CAD Cart
SWA-6-12-2-AWEL 6 12 2 10 1.4 14.68 CAD Cart
SWA-6-12-3-AWEL 6 12 3 10 2 15.36 CAD Cart
SWA-6-15-2-AWEL 6 15 2 10 2.4 17.87 CAD Cart
SWA-6-15-3-AWEL 6 15 3 10 3.5 18.56 CAD Cart
SWA-6-16-2-AWEL 6 16 2 10 2.7 17.87 CAD Cart
SWA-6-16-3-AWEL 6 16 3 10 4.1 18.56 CAD Cart
SWA-6-16-5-AWEL 6 16 5 10 6.8 18.60 CAD Cart
SWA-6-20-1-AWEL 6 20 1 10 2.3 18.56 CAD Cart
SWA-6-20-2-AWEL 6 20 2 10 4.5 19.31 CAD Cart
SWA-6-20-3-AWEL 6 20 3 10 6.8 19.73 CAD Cart
SWA-6-20-5-AWEL 6 20 5 10 11 20.44 CAD Cart
SWA-6-25-2-AWEL 6 25 2 10 7.3 19.73 CAD Cart
SWA-6-25-3-AWEL 6 25 3 10 11 20.44 CAD Cart
SWA-6-25-5-AWEL 6 25 5 10 18 21.41 CAD Cart
SWA-8-12-2-AWEL 8 12 2 10 1 14.68 CAD Cart
SWA-8-12-3-AWEL 8 12 3 10 1.5 15.36 CAD Cart
SWA-8-12-5-AWEL 8 12 5 10 2.5 15.94 CAD Cart
SWA-8-16-2-AWEL 8 16 2 10 2.4 17.87 CAD Cart
SWA-8-16-3-AWEL 8 16 3 10 3.6 18.56 CAD Cart
SWA-8-16-5-AWEL 8 16 5 10 6 18.60 CAD Cart
SWA-8-20-2-AWEL 8 20 2 10 4.2 19.31 CAD Cart
SWA-8-20-3-AWEL 8 20 3 10 6.3 19.73 CAD Cart
SWA-8-20-5-AWEL 8 20 5 10 10 20.44 CAD Cart
SWA-8-25-2-AWEL 8 25 2 10 7 19.73 CAD Cart
SWA-8-25-3-AWEL 8 25 3 10 10 20.44 CAD Cart
SWA-8-25-5-AWEL 8 25 5 10 17 21.41 CAD Cart
SWA-8-30-2-AWEL 8 30 2 10 10 23.48 CAD Cart
SWA-8-30-3-AWEL 8 30 3 10 16 24.97 CAD Cart
SWA-8-30-5-AWEL 8 30 5 10 26 25.88 CAD Cart
SWA-10-12-2-AWEL 10 12 2 10 0.55 14.68 CAD Cart
SWA-10-12-3-AWEL 10 12 3 10 0.82 15.36 CAD Cart
SWA-10-12-5-AWEL 10 12 5 10 1.4 15.94 CAD Cart
SWA-10-16-3-AWEL 10 16 3 10 2.9 18.56 CAD Cart
SWA-10-16-5-AWEL 10 16 5 10 4.8 18.60 CAD Cart
SWA-10-20-2-AWEL 10 20 2 10 3.7 19.31 CAD Cart
SWA-10-20-3-AWEL 10 20 3 10 5.6 19.73 CAD Cart
SWA-10-20-5-AWEL 10 20 5 10 9.3 20.44 CAD Cart
SWA-10-25-3-AWEL 10 25 3 10 9.8 20.44 CAD Cart
SWA-10-25-5-AWEL 10 25 5 10 16 21.41 CAD Cart
SWA-10-30-3-AWEL 10 30 3 10 15 24.97 CAD Cart
SWA-10-30-5-AWEL 10 30 5 10 25 25.88 CAD Cart
SWA-12-16-3-AWEL 12 16 3 10 2.1 18.56 CAD Cart
SWA-12-16-5-AWEL 12 16 5 10 3.5 18.60 CAD Cart
SWA-12-20-2-AWEL 12 20 2 10 3.2 19.31 CAD Cart
SWA-12-20-3-AWEL 12 20 3 10 4.8 19.73 CAD Cart
SWA-12-20-5-AWEL 12 20 5 10 8 20.44 CAD Cart
SWA-12-25-3-AWEL 12 25 3 10 9 20.44 CAD Cart
SWA-12-25-5-AWEL 12 25 5 10 15 21.41 CAD Cart
SWA-12-30-3-AWEL 12 30 3 10 14 24.97 CAD Cart
SWA-12-30-5-AWEL 12 30 5 10 23 25.88 CAD Cart
SWA-16-20-2-AWEL 16 20 2 10 1.8 19.31 CAD Cart
SWA-16-20-3-AWEL 16 20 3 10 2.7 19.73 CAD Cart
SWA-16-20-5-AWEL 16 20 5 10 4.5 20.44 CAD Cart
SWA-16-25-3-AWEL 16 25 3 10 6.9 20.44 CAD Cart
SWA-16-25-5-AWEL 16 25 5 10 11 21.41 CAD Cart
SWA-16-30-3-AWEL 16 30 3 10 12 24.97 CAD Cart
SWA-16-30-5-AWEL 16 30 5 10 20 25.88 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SWA-AWEL
Main Body Equivalent to S45C
Electroless Nickel Plating

Application

Height adjustment / Seating surface fall prevention

Characteristics

  • There is a variety of outside diameters and thickness relative to normal plain washers.
  • For securing seating surface on the long hole position and engagement of materials with low marginal seating surface pressure such as aluminum and resin.
  • ​As a collar and a spacer, it can adjust the cumulative error in assembly.

Product List

Click here to see Washers・Insert

Click here to see Special Screws

Most Read