• Special Screws
  • Washers・Insert

SWAS-4-12-1-AWBK

Adjust Metal Washer - Stainless Steel Black

  • Antireflection

Dimension Drawing

SWAS-AWBKAdjust Metal Washer - Stainless Steel Black寸法図

Specs/CAD

Unit : mm

Part Number D d t Mass
(g)
Qty per Pack Price
(USD)
CAD
Download
Standard
SWAS-4-12-1-AWBK 12 4 1 0.8 1 4.42 CAD Cart

Related Services

Material/Finish

SWAS-AWBK
Main body SUS304
Stainless Steel Black

Application

Height adjustment / Seating surface fall prevention

Characteristics

  • There is a variety of outside diameters and thickness relative to normal plain washers.
  • For securing seating surface on the long hole position and engagement of materials with low marginal seating surface pressure such as aluminum and resin.
  • ​As a collar and a spacer, it can adjust the cumulative error in assembly.

Most Read