• Special Screws
  • Washers・Insert

SWAS-RW

Rosette Washer

Dimension Drawing

SWAS-RWRosette Washer寸法図

Specs/CAD

Unit : mm

Part Number Nominal D d t Qty per pack Mass(g) Price
(USD)
CAD Standard
SWAS-3-RW 3 10 3.5 2 10 0.74 12.29 CAD Cart
SWAS-4-RW 4 12 4.5 2.5 10 1.1 12.91 CAD Cart
SWAS-5-RW 5 14 5.5 3 10 1.9 16.44 CAD Cart
SWAS-6-RW 6 16 6.5 3.5 10 3.0 17.98 CAD Cart

Related Services

Material/Finish

SWAS-RW
Main body SUS303

Application

For decoration/prevent from getting caught

Characteristics

  • Washer for Flat Head Screw. A Flat Head Screw can be used without countersinking.
  • It decorates the mounting part beautifully by sleek spherical shape.

Usage Example

By combining with SRFXS.

SWAS-RWRosette Washer


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time