• Special Screws
  • Washers・Insert

SWC-4

Locking and Sealing Rings

Dimension Drawing

SWCLocking and Sealing Rings寸法図

Specs/CAD

Unit : mm

Part Number Nominal d D t Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SWC-4 4 4.1 7.7 2 10 0.1 9.67 CAD Cart

Material/Finish

SWC
Main Body Polyamide(White)

Application

Thread Locking and Thread Sealing

Characteristics

  • For sealing of the bolt tightening section.
  • SWH----For hex head screws and hex nuts
    SWC----For socket head cap screws
  • Max. Operating Temperature: -60 to 80°C

Mounting Method

SWCLocking and Sealing Rings


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time