Specs/CAD
Unit : mm
Part Number | Nominal | d | D | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|
SWF-6 | 6 | 6.40~+0.3 | 17-0.43~0 | 3 | 1 | 5 | 1.58 | CAD | Cart |
SWF-8 | 8 | 8.40~+0.3 | 23-0.52~0 | 4 | 1 | 11 | 2.39 | CAD | Cart |
SWF-10 | 10 | 10.50~+0.3 | 28-0.52~0 | 4 | 1 | 17 | 3.16 | CAD | Cart |
SWF-12 | 12 | 130~+0.4 | 35-0.52~0 | 5 | 1 | 33 | 4.10 | CAD | Cart |
SWF-16 | 16 | 170~+0.4 | 45-0.62~0 | 6 | 1 | 64 | 5.53 | CAD | Cart |
Material/Finish
SWF | |
---|---|
Main Body | SCM435(Hardness 350-430 HV) Ferrosoferric Oxide Coating(Black) |
Application
Prevention of bearing surface sinking and looseningCharacteristics
- Flat washers for high intensity screws.
- The surface area is twice or more of that of standard washers. Washers eliminate bolt looseness by preventing the sinking of the bearing surface.
- For the connection of materials with low limits for bearing surface pressure such as aluminum and plastic.