Specs/CAD
Unit : mm
Part Number | Nominal | d | D | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|
SWH-3 | 3 | 3.2 | 8 | 2.2 | 10 | 0.1 | 10.75 | CAD | Cart |
SWH-4 | 4 | 4.15 | 9.5 | 2.6 | 10 | 0.1 | 12.56 | CAD | Cart |
SWH-5 | 5 | 5.15 | 10.6 | 3 | 10 | 0.2 | 13.04 | CAD | Cart |
SWH-6 | 6 | 6.5 | 12.7 | 3.5 | 10 | 0.3 | 14.42 | CAD | Cart |
SWH-8 | 8 | 8.1 | 16.2 | 4 | 5 | 0.6 | 10.48 | CAD | Cart |
SWH-10 | 10 | 10.2 | 19.6 | 4.5 | 5 | 1 | 15.32 | CAD | Cart |
SWH-12 | 12 | 12.2 | 23.6 | 5 | 5 | 1.5 | 22.92 | CAD | Cart |
Material/Finish
SWH | |
---|---|
Main Body | Polyamide(White) |
Application
Thread Locking and Thread SealingCharacteristics
- For sealing of the bolt tightening section.
-
SWH----For hex head screws and hex nuts
SWC----For socket head cap screws - Max. Operating Temperature: -60 to 80°C