Specs/CAD
Unit : mm
Part Number | Nominal | d | D | h | t | t1 | C | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|
SWS-3-HTF | 3 | 3.2 | 7 | 0.5 | 2.2 | 2.2 | 6.3 | 0.2 | 5.83 | CAD | Cart |
SWS-4-HTF | 4 | 4.2 | 8 | 0.5 | 2.1 | 2.3 | 7.2 | 0.2 | 6.44 | CAD | Cart |
SWS-5-HTF | 5 | 5.2 | 9.5 | 0.8 | 2.7 | 2.8 | 8.2 | 0.6 | 6.52 | CAD | Cart |
SWS-6-HTF | 6 | 6.2 | 11.5 | 1 | 3 | 3 | 9.8 | 1 | 7.06 | CAD | Cart |
SWS-8-HTF | 8 | 8.2 | 15.2 | 1 | 3.2 | 3.3 | 13.4 | 1.8 | 7.66 | CAD | Cart |
Material/Finish
SWS-HTF | |
---|---|
Main Body | SUS304 PTFE(Polytetrafluoroethylene) Coating |
Rubber Packing | Fluoro-rubber |
Application
FPD production equipment / Semiconductor fabrication wet processes /Printed circuit board etching devices / Metallic surface treatment
equipment and facilities / Cleaning equipment / Chemical plants
Characteristics
- Sealing washers with a built-in rubber seal.
- Sealing washers prevent the leakage of gas and liquid from the bearing surface of the screw head.
- The washer body is coated with PTFE (Polytetrafluoroethylene). The rubber seal is made of fluororubber, which has excellent chemical resistance.
- Chemical Resistance of PTFE Coating⇒Chemical Resistance of Chemical Resistance Screws
Usage Example
Use with SNHS-HTF Hex Head Screws-PTFE Coating for Head(SNHS-HTF) to prevent chemical liquids from moving from the bearing surface to the thread.
- Airtight test at 0.6 MPa confirmed that there is no leakage.
Precautions for Use
- Friction with the screw bearing surface during tightening may remove the coating. Take care not to tighten too much.
- When combining with SNHS-HTF, use the recommendation torque of SNHS-HTF or less for tightening.