Specs/CAD
Unit : mm
Part Number | Nominal | d | D | h | t | t1 | C | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SWS-3-S | 3 | 3.2 | 7 | 0.5 | 2.2 | 2.2 | 6.3 | 10 | 0.2 | 27.48 | CAD | Cart |
SWS-4-S | 4 | 4.2 | 8 | 0.5 | 2.1 | 2 | 7.2 | 10 | 0.2 | 29.15 | CAD | Cart |
SWS-5-S | 5 | 5.2 | 9.6 | 0.8 | 2.7 | 2.5 | 8.2 | 10 | 0.6 | 31.39 | CAD | Cart |
SWS-6-S | 6 | 6.2 | 11.5 | 1 | 2.9 | 2.5 | 9.6 | 10 | 1 | 34.91 | CAD | Cart |
SWS-8-S | 8 | 8.2 | 15.3 | 1 | 3.1 | 3 | 13.5 | 5 | 1.8 | 19.45 | CAD | Cart |
SWS-10-S | 10 | 10.4 | 18 | 1.5 | 4 | 3.8 | 15.1 | 5 | 3.2 | 22.91 | CAD | Cart |
SWS-12-S | 12 | 14 | 24 | 1.5 | 5 | 5 | 21.3 | 5 | 6.6 | 47.17 | CAD | Cart |
SWS-16-S | 16 | 18.8 | 30 | 2 | 5.3 | 4.8 | 26.4 | 5 | 11 | 90.12 | CAD | Cart |
Material/Finish
SWS-S | |
---|---|
Main Body | SUS304 |
Rubber Packing | Silicone rubber |
Application
Seal ringOil hydraulic equipment / Pneumatic device
Characteristics
- Seal washer incorporating rubber packing in a stainless steel washer.
- Prevents air/liquid leakage from the seating surface of the screw head.
- During screw tightening, the rubber bonds with the screw thread to make the seal rather than slipping out of place.
- SWS-S uses silicone rubber for the rubber packing. Features outstanding heat and cold resistance and electrical insulation.
-
Allowable Operating Temperature
120°C ---- SWS
200°C ---- SWS-F
120°C ---- SWS-E
180°C ---- SWS-S