Specs/CAD
Unit : mm
Material/Finish
SWS-S | |
---|---|
Main Body | SUS304 |
Rubber Packing | Silicone rubber |
Application
Seal ringOil hydraulic equipment / Pneumatic device
Characteristics
- Seal washer incorporating rubber packing in a stainless steel washer.
- Prevents air/liquid leakage from the seating surface of the screw head.
- During screw tightening, the rubber bonds with the screw thread to make the seal rather than slipping out of place.
- SWS-S uses silicone rubber for the rubber packing. Features outstanding heat and cold resistance and electrical insulation.
-
Allowable Operating Temperature
120°C ---- SWS
200°C ---- SWS-F
120°C ---- SWS-E
180°C ---- SWS-S