• Special Screws
  • Washers・Insert

SWS-3-S

Seal washer

Dimension Drawing

SWS-SSeal washer寸法図

Specs/CAD

Unit : mm

Part Number Nominal d D h t t1 C Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SWS-3-S 3 3.2 7 0.5 2.2 2.2 6.3 10 0.2 25.16 CAD Cart

Material/Finish

SWS-S
Main Body SUS304
Rubber Packing Silicone rubber

Application

Seal ring
Oil hydraulic equipment / Pneumatic device

Characteristics

  • Seal washer incorporating rubber packing in a stainless steel washer.
  • Prevents air/liquid leakage from the seating surface of the screw head.
  • During screw tightening, the rubber bonds with the screw thread to make the seal rather than slipping out of place.
  • SWS-S uses silicone rubber for the rubber packing. Features outstanding heat and cold resistance and electrical insulation.
  • Allowable Operating Temperature
    120°C ---- SWS
    200°C ---- SWS-F
    120°C ---- SWS-E
    180°C ---- SWS-S

Usage Example

SWS-SSeal washer


Product List

Most Read