We can make a screw like this one

Additional Processing Screw Thread Shape Materials Surface Treatment Head Shape Thread Locking

Additional Processing

 Screw Length
Adjustment
 Through Hole
Processing
 To release machine gas
 Screw Tip
Processing
 Head 
Processing
 Horizontal
Hollow
Processing
     
 
 
 
 To meet customer's
desired length
 To release
machine gas
 To prevent 
screws from
falling out
 To improve 
locationing
 To decrease 
head diameter
 To prevent
loosening

Surface Treatment

 Trivalent 
 Chromate 
 Treatment
Electroless 
Nickel Plating
Super Black Gold Plating  Silver Plating
 Chrome 
 Plating
Nickel Plating
 Antibacterial  
Treatment
 Tufftride Treatment  Chemical  Polish
 Electro-  polishing
 Gold 
Coating
 Molybdenum 
Disulfide Coating
Teflon Coating  TiN Coating
 Ferrosoferric 
 Oxide Coating
 Anodizing  
 Painted-Baked
 Head Finish

Materials

Special Materials

         
 Pure Titanium
 Phosphor Bronze
 Ceramic
 Molybdenum
 Aluminum

 Inconel, Hastelloy, Nickel, Super Invar, SUS316L, SUS310S, Aluminum, and more.

Plastic

       
VESPEL®   PEEK
 PC
 RENY

PTFE (Teflon), H-PVC, PVDF, PP, and more.

Vibration Resistant

  • Nylon Deposition

  • Nylon Lock

Screw Thread Shape/Standards

Thread Pitches: Coarse, Fine, Very Fine, Unified, and Whitworth

Head Shape

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time