• Special Screws
  • Socket Head Cap Screws

Clamping Bolt - Knurled Ball - with Reversal Prevention Mechanism

SCB-GB

  • Fixing/Positioning

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCB-GBClamping Bolts - Knurled Ball - with Reversal Prevention Mechanism寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D d L1 L2 B Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SCB-M4-10-GB M4 0.7 10 7 2.5 2 4 2.1 3 1.5 12.27 CAD Cart
SCB-M4-12-GB M4 0.7 12 7 2.5 2 4 2.1 3 1.7 12.27 CAD Cart
SCB-M4-16-GB M4 0.7 16 7 2.5 2 4 2.1 3 1.9 12.27 CAD Cart
SCB-M4-20-GB M4 0.7 20 7 2.5 2 4 2.1 3 2.2 12.27 CAD Cart
SCB-M4-25-GB M4 0.7 25 7 2.5 2 4 2.1 3 2.5 12.27 CAD Cart
SCB-M5-12-GB M5 0.8 12 8.5 3 2.5 5 2.4 4 2.9 12.52 CAD Cart
SCB-M5-16-GB M5 0.8 16 8.5 3 2.5 5 2.4 4 3.4 12.52 CAD Cart
SCB-M5-20-GB M5 0.8 20 8.5 3 2.5 5 2.4 4 3.9 12.52 CAD Cart
SCB-M5-25-GB M5 0.8 25 8.5 3 2.5 5 2.4 4 4.4 12.52 CAD Cart
SCB-M5-30-GB M5 0.8 30 8.5 3 2.5 5 2.4 4 5 12.52 CAD Cart
SCB-M6-16-GB M6 1 16 10 4 3.2 6 3 5 5.6 10.89 CAD Cart
SCB-M6-20-GB M6 1 20 10 4 3.2 6 3 5 6.5 10.89 CAD Cart
SCB-M6-25-GB M6 1 25 10 4 3.2 6 3 5 7.6 10.89 CAD Cart
SCB-M6-30-GB M6 1 30 10 4 3.2 6 3 5 8.7 10.89 CAD Cart
SCB-M6-40-GB M6 1 40 10 4 3.2 6 3 5 11 10.89 CAD Cart
SCB-M8-20-GB M8 1.25 20 13 5.5 4.5 8 3.5 6 13.5 12.78 CAD Cart
SCB-M8-30-GB M8 1.25 30 13 5.5 4.5 8 3.5 6 17.5 12.78 CAD Cart
SCB-M8-35-GB M8 1.25 35 13 5.5 4.5 8 3.5 6 19 12.78 CAD Cart
SCB-M8-40-GB M8 1.25 40 13 5.5 4.5 8 3.5 6 21.5 12.78 CAD Cart
SCB-M8-50-GB M8 1.25 50 13 5.5 4.5 8 3.5 6 25 12.78 CAD Cart
SCB-M10-25-GB M10 1.5 25 16 7 6 10 4.5 8 26 15.68 CAD Cart
SCB-M10-30-GB M10 1.5 30 16 7 6 10 4.5 8 29 15.68 CAD Cart
SCB-M10-40-GB M10 1.5 40 16 7 6 10 4.5 8 34 15.68 CAD Cart
SCB-M10-50-GB M10 1.5 50 16 7 6 10 4.5 8 39 15.68 CAD Cart
SCB-M10-60-GB M10 1.5 60 16 7 6 10 4.5 8 47 15.68 CAD Cart
SCB-M12-30-GB M12 1.75 30 18 8.5 7.2 12 5 10 40 18.89 CAD Cart
SCB-M12-50-GB M12 1.75 50 18 8.5 7.2 12 5 10 56 18.89 CAD Cart
SCB-M12-80-GB M12 1.75 80 18 8.5 7.2 12 5 10 83 18.89 CAD Cart
SCB-M16-40-GB M16 2 40 24 12 10.7 16 6 14 91 25.02 CAD Cart
SCB-M16-60-GB M16 2 60 24 12 10.7 16 6 14 122 25.02 CAD Cart
SCB-M16-80-GB M16 2 80 24 12 10.7 16 6 14 154 25.02 CAD Cart
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
SCB-GB
Made of Steel
Thread
Part
SCM435
Ferrosoferric Oxide Film (Black)
Ball SUJ2 (hardness: 55-60 HRC)

Characteristics

  • The ball rotates flexibly . The reversal prevention mechanism ensures secure clamping.
  • Even coarse surface such as casting surface can be securely clamped by the knurled ball.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Product List

Click here to see Socket Head Cap Screws

Click here to see Special Screws

Most Read