Image | ![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|
Number | SVLS | SVSHS | SLH | SLH-TZB | SLHL |
Name | Socket Head Cap Screws with Ventilation Hole with Low Profile | Socket Head Cap Screws with Ventilation Hole with Special Low Profile | Socket Head Cap Screws with Low Profile | Socket Head Cap Screws with Low Profile | Socket Head Cap Screw - Low Profile - SUS316L |
Material | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | Steel | Steel | SUS316L |
Surface Treatment | - | - | Ferrosoferric Oxide Film (Black) | Trivalent chromate treatment | - |
Size | M3 ~ M10 | M3 ~ M6 | M2 ~ M10 | M2 ~ M10 | M3 ~ M6 |
Feature | Low Profile Small Space |
Special Low Profile Small Space |
Low Profile Small Space |
Low Profile Small Space |
Low Profile Small Space |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|
Number | SLHS | SSH | SSH-EL | SSHL | SSHS |
Name | Socket Head Cap Screws with Low Profile | Socket Head Cap Screws with Special Low Profile | Socket Head Cap Screws with Special Low Profile | Socket Head Cap Screw with Special Low Profile - Stainless Steel | Socket Head Cap Screw with Special Low Profile - Stainless Steel |
Material | SUSXM7 (Equivalent to SUS304) | Steel | Steel | SUS316L | SUSXM7 (Equivalent to SUS304) |
Surface Treatment | - | Ferrosoferric Oxide Film (Black) | Electroless nickel plating | - | - |
Size | M2 ~ M10 | M2 ~ M10 | M2 ~ M10 | M3 ~ M5 | M2 ~ M10 |
Feature | Low Profile Small Space |
Special Low Profile Small Space |
Special Low Profile Small Space |
Special Low Profile Small Space |
Special Low Profile Small Space |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|
Number | SSHS-FT | SSTS | SET-NI | SET-BNI | SETS |
Name | Socket Head Cap Screws with Special Low Profile - Full Thread | Hexalobular Socket Head Cap Screws with Special Low Profile | Hexalobular Socket Head Cap Screws with Extreme Low Profile | Hexalobular Socket Head Cap Screws with Extreme Low Profile | Hexalobular Socket Head Cap Screws with Extreme Low Profile |
Material | SUS304 | SUSXM7 (Equivalent to SUS304) | Steel | Steel | SUSXM7 (Equivalent to SUS304) |
Surface Treatment | - | - | Nickel plating | Black Nickel Plating | - |
Size | M3 ~ M10 | M2 ~ M8 | M3 ~ M5 | M3 ~ M5 | M2 ~ M6 |
Feature | Full Thread Special Low Head Small Space |
Hexalobular Socket Special Low Profile Small Space |
Hexalobular Socket Extra Low Profile Small Space |
Hexalobular Socket Extra Low Profile Small Space |
Hexalobular Socket Extra Low Profile Small Space |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|
Number | SLT-TZB | SLTS | SNS-SD | SNS-SD-EL | SNSS-SD |
Name | Hexalobular Socket Head Cap Screws with Low Profile | Hexalobular Socket Head Cap Screws with Low Profile | Socket Head Cap Screws with Small Head | Socket Head Cap Screws with Small Head | Socket Head Cap Screws with Small Head |
Material | Steel | SUSXM7 (Equivalent to SUS304) | Steel | Steel | SUSXM7 (Equivalent to SUS304) |
Surface Treatment | Trivalent chromate treatment | - | Ferrosoferric Oxide Film (Black) | Electroless nickel plating | - |
Size | M3 ~ M6 | M2 ~ M6 | M3 ~ M10 | M3 ~ M10 | M2 ~ M10 |
Feature | Hexalobular Socket Low Profile Small Space |
Hexalobular Socket Low Profile Small Space |
Small Head Small Space |
Small Head Small Space |
Small Head Small Space |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|
Number | SNSS-SD(INCH) | SLH-SD | SLH-SD-EL | SLHS-SD | SSH-SD |
Name | Hex Socket Head Cap Screw with Small Head - Inch Thread | Socket Head Cap Screws with Low & Small Head | Socket Head Cap Screws with Low & Small Head | Socket Head Cap Screws with Low & Small Head | Socket Head Cap Screws with Extreme Low & Small Head |
Material | SUSXM7 (Equivalent to SUS304) | Steel | Steel | SUSXM7 (Equivalent to SUS304) | Steel |
Surface Treatment | - | Ferrosoferric Oxide Film (Black) | Electroless nickel plating | - | Ferrosoferric Oxide Film (Black) |
Size | - | M3 ~ M10 | M3 ~ M10 | M3 ~ M10 | M3 ~ M10 |
Feature | Small Head Small Space |
Low ProfileSmall Head Small Space |
Low ProfileSmall Head Small Space |
Low ProfileSmall Head Small Space |
Special Low ProfileSmall Head Small Space |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|
Number | SSH-SD-EL | SSHS-SD | SNF-SD-TZB | SNFS-SD | SSCLS |
Name | Socket Head Cap Screws with Extreme Low & Small Head | Socket Head Cap Screws with Extreme Low & Small Head | Cross Recessed Flat Head Machine Screws with Small Head | Cross Recessed Flat Head Machine Screws with Small Head | Socket Head Cap Captive Screws with Low Profile |
Material | Steel | SUSXM7 (Equivalent to SUS304) | Steel | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) |
Surface Treatment | Electroless nickel plating | - | Trivalent chromate treatment | - | - |
Size | M3 ~ M10 | M2 ~ M10 | M3 ~ M6 | M4 ~ M6 | M3 ~ M8 |
Feature | Special Low ProfileSmall Head Small Space |
Special Low ProfileSmall Head Small Space |
Low ProfileSmall Head Small Space |
Low ProfileSmall Head Small Space |
Low Profile Cap Screws |
Image | ![]() |
||||
---|---|---|---|---|---|
Number | SSCHS | ||||
Name | Socket Head Cap Captive Screws with Special Low Profile | ||||
Material | SUSXM7 (Equivalent to SUS304) | ||||
Surface Treatment | - | ||||
Size | M3 ~ M8 | ||||
Feature | Special Low ProfileCap Screws |