• Special Screws
  • Space optimization

SNF-M6-12-SD-TZB

Cross Recessed Flat Head Machine Screws with Small Head

  • Slim

Dimension Drawing

SNF-SD-TZBCross Recessed Flat Head Machine Screws with Small Head寸法図

Specs/CAD

Select

Size(M)
All
6
L
All
12

Unit : mm

Part Number M L D1 L1 Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SNF-M6-12-SD-TZB 6 12 10 2.3 20 3.5 5.85 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNF-SD-TZB
Main Body SWCH
Trivalent Chromate Treatment

Application

Reducing the size of equipment and devices

Characteristics

  • Cross Recessed flat head machine screws with small head diameters. This makes it possible to reduce the spot facing diameters compared to standard flat head machine screws.
  • Since the head height is lower than that of standard flat head screws. Suitable for connecting thin plates.

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time