• Special Screws
  • Space optimization

SSHS-M10-40-FT

Socket Head Cap Screws with Special Low Profile - Full Thread

  • Space
  • Full Thread

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M10
L
All
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max.
Torque
(N・m)
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SSHS-M10-40-FT M10 1.5 40 16 1.5 5 6 18 1 20 23.98 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SSHS-FT
Main Body SUS304

Application

Reducing the size of equipment and devices

Characteristics

  • Full thread socket head cap screws with special low Profile.
  • The head height for all screws is 1.5 mm or less.
  • Intended for reducing the size of devices and applications with limited overhead space.

Most Read