• Special Screws
  • Special Material Fasteners

SCX-C

Ceramic Bolt

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SCX-CCeramic Bolt寸法図

Specs/CAD

Select

Size(M)
All
3
4
5
6
8
10
L
All
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M L D1 L1 B Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SCX-M3-5-C 3 5 5.5 3 2 1 0.34 54.03 CAD Cart
SCX-M3-6-C 3 6 5.5 3 2 1 0.36 54.80 CAD Cart
SCX-M3-8-C 3 8 5.5 3 2 1 0.4 55.69 CAD Cart
SCX-M3-10-C 3 10 5.5 3 2 1 0.44 57.69 CAD Cart
SCX-M4-5-C 4 5 7 4 2.5 1 0.71 54.80 CAD Cart
SCX-M4-6-C 4 6 7 4 2.5 1 0.75 55.69 CAD Cart
SCX-M4-8-C 4 8 7 4 2.5 1 0.83 57.69 CAD Cart
SCX-M4-10-C 4 10 7 4 2.5 1 0.9 60.47 CAD Cart
SCX-M4-12-C 4 12 7 4 2.5 1 0.98 63.83 CAD Cart
SCX-M4-16-C 4 16 7 4 2.5 1 1.1 66.74 CAD Cart
SCX-M4-20-C 4 20 7 4 2.5 1 1.3 75.64 CAD Cart
SCX-M4-25-C 4 25 7 4 2.5 1 1.6 81.47 CAD Cart
SCX-M5-8-C 5 8 8.5 5 3 1 1.2 60.47 CAD Cart
SCX-M5-10-C 5 10 8.5 5 3 1 1.4 63.83 CAD Cart
SCX-M5-12-C 5 12 8.5 5 3 1 1.5 66.74 CAD Cart
SCX-M5-16-C 5 16 8.5 5 3 1 1.7 70.13 CAD Cart
SCX-M5-20-C 5 20 8.5 5 3 1 2 79.79 CAD Cart
SCX-M5-25-C 5 25 8.5 5 3 1 2.4 86.70 CAD Cart
SCX-M5-30-C 5 30 8.5 5 3 1 2.8 91.74 CAD Cart
SCX-M6-10-C 6 10 10 6 4 1 2.4 70.13 CAD Cart
SCX-M6-12-C 6 12 10 6 4 1 2.5 73.51 CAD Cart
SCX-M6-16-C 6 16 10 6 4 1 2.9 79.79 CAD Cart
SCX-M6-20-C 6 20 10 6 4 1 3.3 86.70 CAD Cart
SCX-M6-25-C 6 25 10 6 4 1 3.8 88.84 CAD Cart
SCX-M6-30-C 6 30 10 6 4 1 4.2 92.82 CAD Cart
SCX-M8-12-C 8 12 13 8 5 1 5.5 79.79 CAD Cart
SCX-M8-16-C 8 16 13 8 5 1 6.1 83.17 CAD Cart
SCX-M8-20-C 8 20 13 8 5 1 6.7 88.84 CAD Cart
SCX-M8-25-C 8 25 13 8 5 1 7.5 92.82 CAD Cart
SCX-M8-30-C 8 30 13 8 5 1 8.5 95.61 CAD Cart
SCX-M10-12-C 10 12 16 10 6 1 9.5 83.17 CAD Cart
SCX-M10-16-C 10 16 16 10 6 1 10 86.70 CAD Cart
SCX-M10-20-C 10 20 16 10 6 1 11 92.82 CAD Cart
SCX-M10-25-C 10 25 16 10 6 1 13 95.61 CAD Cart
SCX-M10-30-C 10 30 16 10 6 1 14 98.50 CAD Cart
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
SCX-C SCX-H
Main Body Al2O3(99.5% Alumina) Al2O3(99.5% Alumina)

Application

FPD production equipment, semiconductor devices, printed circuit board etching devices,
metallic surface treatment equipment and facilities, and chemical plants

Characteristics

  • Ceramic made from 99.5% high-purity alumina.
  • Usable continually at 1500°C.
  • Types can be selected by the end symbol of the part number.
    SCX-C----Socket Head Cap Screws
    SCX-H----Hex Head Screws
  • Excellent heat resistance, chemical resistance, and electrical insulation.
  • The properties of ceramic screws⇒The Properties of Ceramic Screws
  • Also, ceramics screws with special specifications such as ventilation holes, dimensions, shapes, and cleanroom washing are available. Please contact us for details.

SCX-CCeramic Bolt


Precautions for Use

  • When tightening ceramic screws, use a torque driver or torque wrench and do not exceed the torsional torque. The recommendation torque is 50% of the torsional torque.
M Torsional Torque(N・m)
M3 0.04
M4 0.05
M5 0.10
M6 0.15
M8 0.30
M10 0.50

Values in chart are for reference only. They are not guaranteed values.

  • Ceramic screws may be damaged by impact. Takecare when handling these screws.

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time