Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | a | t | Tensile Breaking Load (N)*1 |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNCW-M3-6 | M3 | 0.5 | 6 | 5.5 | 2 | 0.8 | 0.85 | 1500 | 1.6 | - | CAD | RFQ |
SNCW-M3-8 | M3 | 0.5 | 8 | 5.5 | 2 | 0.8 | 0.85 | 1500 | 1.8 | - | CAD | RFQ |
SNCW-M3-10 | M3 | 0.5 | 10 | 5.5 | 2 | 0.8 | 0.85 | 1500 | 2.1 | - | CAD | RFQ |
SNCW-M4-8 | M4 | 0.7 | 8 | 7 | 2.6 | 1.2 | 1.1 | 2600 | 3.6 | - | CAD | RFQ |
SNCW-M4-10 | M4 | 0.7 | 10 | 7 | 2.6 | 1.2 | 1.1 | 2600 | 4.1 | - | CAD | RFQ |
SNCW-M4-12 | M4 | 0.7 | 12 | 7 | 2.6 | 1.2 | 1.1 | 2600 | 4.5 | - | CAD | RFQ |
SNCW-M5-10 | M5 | 0.8 | 10 | 8.5 | 3.3 | 1.2 | 1.3 | 4200 | 7 | - | CAD | RFQ |
SNCW-M5-12 | M5 | 0.8 | 12 | 8.5 | 3.3 | 1.2 | 1.3 | 4200 | 7.7 | - | CAD | RFQ |
SNCW-M5-16 | M5 | 0.8 | 16 | 8.5 | 3.3 | 1.2 | 1.3 | 4200 | 9.2 | - | CAD | RFQ |
SNCW-M5-20 | M5 | 0.8 | 20 | 8.5 | 3.3 | 1.2 | 1.3 | 4200 | 10.7 | - | CAD | RFQ |
SNCW-M6-12 | M6 | 1 | 12 | 10 | 3.9 | 1.6 | 1.6 | 6000 | 11.8 | - | CAD | RFQ |
SNCW-M6-16 | M6 | 1 | 16 | 10 | 3.9 | 1.6 | 1.6 | 6000 | 13.9 | - | CAD | RFQ |
SNCW-M6-20 | M6 | 1 | 20 | 10 | 3.9 | 1.6 | 1.6 | 6000 | 16.1 | - | CAD | RFQ |
SNCW-M6-25 | M6 | 1 | 25 | 10 | 3.9 | 1.6 | 1.6 | 6000 | 18.7 | - | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNCW | |
---|---|
Main Body | Tungsten |
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants
Characteristics
- Made of tungsten, with characteristics including a high melting point and high specific gravity.
- Melting point: 3683°C
- The specific gravity is at least twice that of general steel and stainless steel.
- Excellent chemical resistance also includes resistance to hydrofluoric acid.
- Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service
Physical Property
Tungsten | SUS304 | |
---|---|---|
Specific Gravity | 19.3 | 7.93 |
Specific Heat (J/kg・K) | 138 | 500 |
Electric Resistance (µΩ・m) | 0.054 | 0.7 |
Thermal Conductivity (W/(m・K)) | 174 | 17 |
Linear Expansion Coefficient (K-1) | 4.36 × 10-6 | 17.3 × 10-6 |
Values in chart are for reference only. They are not guaranteed values.