• Special Screws
  • Special Material Screws

SNFCM

Hexagon Socket Countersunk Head Screw - Molybdenum

  • Cleanroom Specification
  • Heat-resistance

Dimension Drawing

SNFCMHexagon Socket Countersunk Head Screw - Molybdenum寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M3
M4
L
All
5
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SNFCM-M2-5 M2 0.4 5 4 1.2 1.3 1130 1 0.21 36.02 CAD Cart
SNFCM-M2-6 M2 0.4 6 4 1.2 1.3 1130 1 0.24 37.14 CAD Cart
SNFCM-M2-8 M2 0.4 8 4 1.2 1.3 1130 1 0.28 38.71 CAD Cart
SNFCM-M2-10 M2 0.4 10 4 1.2 1.3 1130 1 0.33 40.59 CAD Cart
SNFCM-M3-6 M3 0.5 6 6 1.75 2 2760 1 0.69 37.30 CAD Cart
SNFCM-M3-8 M3 0.5 8 6 1.75 2 2760 1 0.80 38.85 CAD Cart
SNFCM-M3-10 M3 0.5 10 6 1.75 2 2760 1 0.90 40.74 CAD Cart
SNFCM-M3-12 M3 0.5 12 6 1.75 2 2760 1 1.0 42.81 CAD Cart
SNFCM-M4-8 M4 0.7 8 8 2.3 2.5 4820 1 1.5 45.00 CAD Cart
SNFCM-M4-10 M4 0.7 10 8 2.3 2.5 4820 1 1.7 47.52 CAD Cart
SNFCM-M4-12 M4 0.7 12 8 2.3 2.5 4820 1 1.9 53.16 CAD Cart
SNFCM-M4-16 M4 0.7 16 8 2.3 2.5 4820 1 2.4 56.78 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
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
SNFCM
Main body Pure molybdenum

Application

Sputtering equipment and high temperature furnaces

Characteristics


Precautions for Use

Note that in an oxidizing atmosphere, sublimation will begin at 600°C or higher.

Physical Property

Pure molybdenum SUS304
Specific gravity 10.2 7.93
Longitudinal elastic modulus(Gpa) 327 193
Electric resistivity(μΩ・m) 0.058 0.7
Heat thermal conductivity (W/(m・K)) 142 17
Linear expansion coefficient(K-1 5.1 x 10-6 17.3 x 10-6

Values in chart are for reference only. They are not guaranteed values.


Mechanical Properties

Pure molybdenum SUS304
Tensile strength(N/mm2 515 520 or above
0.2% Proof Stress (N/mm2) 380 205 or Higher
Extension(%) 15 40 or above

Values in chart are for reference only. They are not guaranteed values.


Product List

Most Read