Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|
SNSA-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 1650 | 0.24 | 15.59 | CAD | Cart |
SNSA-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 1650 | 0.27 | 15.59 | CAD | Cart |
SNSA-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 1650 | 0.3 | 15.59 | CAD | Cart |
SNSA-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 1650 | 0.32 | 15.78 | CAD | Cart |
SNSA-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 1650 | 0.39 | 15.95 | CAD | Cart |
SNSA-M3-20 | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 1650 | 0.46 | 16.60 | CAD | Cart |
SNSA-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 2890 | 0.56 | 15.59 | CAD | Cart |
SNSA-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 2890 | 0.61 | 15.59 | CAD | Cart |
SNSA-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 2890 | 0.66 | 15.59 | CAD | Cart |
SNSA-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | 2890 | 0.76 | 15.95 | CAD | Cart |
SNSA-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 2890 | 0.9 | 17.26 | CAD | Cart |
SNSA-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 2890 | 1.1 | 18.74 | CAD | Cart |
SNSA-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 4680 | 0.91 | 15.64 | CAD | Cart |
SNSA-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 4680 | 1 | 15.64 | CAD | Cart |
SNSA-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 4680 | 1.2 | 15.95 | CAD | Cart |
SNSA-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 4680 | 1.4 | 17.26 | CAD | Cart |
SNSA-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 4680 | 1.6 | 18.73 | CAD | Cart |
SNSA-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | 6630 | 1.7 | 15.64 | CAD | Cart |
SNSA-M6-16 | M6 | 1 | 16 | 10 | 6 | 5 | 6630 | 1.9 | 16.12 | CAD | Cart |
SNSA-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | 6630 | 2.2 | 17.26 | CAD | Cart |
SNSA-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 6630 | 2.6 | 18.73 | CAD | Cart |
SNSA-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | 6630 | 2.8 | 19.52 | CAD | Cart |
SNSA-M8-16 | M8 | 1.25 | 16 | 13 | 8 | 6 | 12000 | 4.1 | 16.12 | CAD | Cart |
SNSA-M8-20 | M8 | 1.25 | 20 | 13 | 8 | 6 | 12000 | 4.5 | 17.42 | CAD | Cart |
SNSA-M8-25 | M8 | 1.25 | 25 | 13 | 8 | 6 | 12000 | 5.1 | 18.90 | CAD | Cart |
SNSA-M8-30 | M8 | 1.25 | 30 | 13 | 8 | 6 | 12000 | 5.7 | 19.86 | CAD | Cart |
SNSA-M8-35 | M8 | 1.25 | 35 | 13 | 8 | 6 | 12000 | 6.4 | 21.24 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSA | |
---|---|
Main Body | A5056 |
Application
Weight saving of instruments and machinesFPD production equipment and semiconductor devices
Characteristics
- These screws are made of aluminum alloy.
- Specific gravity is approximately 33% of stainless steel.
- No electrical corrosion is generated from contact with aluminum alloy.
- Excellent corrosion resistance, electroconductivity, and thermal conductivity.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
- Also, anodized products are available. Please contact us for details.
Mechanical Properties
A5056 | SUS304 | |
---|---|---|
Tensile Strength(N/mm2) | 294 | 520 or Higher |
0.2% Proof Stress(N/mm2) | 245 | 205 or Higher |
Elongation(%) | 12 | 40 or Higher |
Hardness(HB) | 98 | 187 or Less |
Values in chart are for reference only. They are not guaranteed values.
Physical Property
A5056 | SUS304 | |
---|---|---|
Specific Gravity | 2.64 | 7.93 |
Longitudinal Elastic Modulus(GPa) | 71.7 | 193 |
Specific Heat(J/kg・K) | 904 | 500 |
Electric Resistance(μΩ・m) | 0.064 | 0.7 |
Thermal Conductivity(W/(m・K)) | 112 | 17 |
Linear Expansion Coefficient(K-1) | 24.1×10-6 | 17.3×10-6 |
Values in chart are for reference only. They are not guaranteed values.