• Special Screws
  • Special Material Fasteners

SNSMN

Hex Socket Head Cap Screws (Monel 400 equiv.)

  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SNSMNHex Socket Head Cap Screws (Monel 400 equiv.)寸法図

Specs/CAD

Select

Size(M)
All
3
4
5
6
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M L D1 L1 B Tension Rupture
Load (N)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SNSMN-M3-6 3 6 5.5 3 2.5 2600 1 0.8 17.82 CAD Cart
SNSMN-M3-8 3 8 5.5 3 2.5 2600 1 0.9 18.13 CAD Cart
SNSMN-M3-10 3 10 5.5 3 2.5 2600 1 0.99 18.56 CAD Cart
SNSMN-M3-12 3 12 5.5 3 2.5 2600 1 1.1 19.19 CAD Cart
SNSMN-M4-8 4 8 7 4 3 4530 1 1.9 20.12 CAD Cart
SNSMN-M4-10 4 10 7 4 3 4530 1 2 20.73 CAD Cart
SNSMN-M4-12 4 12 7 4 3 4530 1 2.2 21.50 CAD Cart
SNSMN-M4-16 4 16 7 4 3 4530 1 2.5 22.40 CAD Cart
SNSMN-M4-20 4 20 7 4 3 4530 1 3 23.20 CAD Cart
SNSMN-M5-10 5 10 8.5 5 4 7340 1 3 22.88 CAD Cart
SNSMN-M5-12 5 12 8.5 5 4 7340 1 3.3 23.63 CAD Cart
SNSMN-M5-16 5 16 8.5 5 4 7340 1 3.9 24.86 CAD Cart
SNSMN-M5-20 5 20 8.5 5 4 7340 1 4.5 25.63 CAD Cart
SNSMN-M5-25 5 25 8.5 5 4 7340 1 5.4 26.40 CAD Cart
SNSMN-M6-12 6 12 10 6 5 10300 1 5.7 24.09 CAD Cart
SNSMN-M6-16 6 16 10 6 5 10300 1 6.5 24.86 CAD Cart
SNSMN-M6-20 6 20 10 6 5 10300 1 7.4 26.08 CAD Cart
SNSMN-M6-25 6 25 10 6 5 10300 1 8.6 27.33 CAD Cart
SNSMN-M6-30 6 30 10 6 5 10300 1 9.4 28.25 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
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
SNSMN
Main body UNS N04400
(Monel*1 400 equiv.)

*1: Monel is a registered trademark of Special Metals Corporation.


Application

FPD production device/Semiconductor manufacturing device/
Chemical plant/Offshore instrument

Characteristics

  • A nickel-copper alloy with resistance to fluorine gas and hydrofluoric acid.
  • Excellent strength compared to pure nickel or copper.
  • Excellent stress corrosion cracking resistance due to chlorine ions.
  • Cleanroom wash and cleanroom packing are completed. ⇒Cleanroom Wash / Cleanroom Packing Service

Physical Property

UNS N04400
(Monel 400 equiv.)
SUS304
Specific gravity 8.80 7.93
Longitudinal elastic modulus (GPa) 179 193
Specific heat (J/kg・K) 427 500
Electric resistivity (μΩ・m) 0.5 0.7
Heat thermal conductivity (W/(m・K)) 22 17
Linear expansion coefficient (K-1) 14.2 x 10-6 (100°C) 17.3 x 10-6

Values in chart are for reference only. They are not guaranteed values.


Mechanical Properties

UNS N04400
(Monel 400 equiv.)
SUS304
Tensile strength (N/mm2) 517-620 520 or above
0.2% Proof Stress (N/mm2) 172-345 205 or Higher
Extension (%) 35-60 40 or above
Hardness (HRB) 60-80 90 or less

Values in chart are for reference only. They are not guaranteed values.


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time