Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNSN-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 1720 | 1 | 0.81 | 30.53 | CAD | Cart |
SNSN-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 1720 | 1 | 0.91 | 31.65 | CAD | Cart |
SNSN-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 1720 | 1 | 1 | 32.41 | CAD | Cart |
SNSN-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 1720 | 1 | 1.1 | 33.99 | CAD | Cart |
SNSN-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 1720 | 1 | 1.3 | 35.87 | CAD | Cart |
SNSN-M3-20 | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 1720 | 1 | 1.6 | 38.85 | CAD | Cart |
SNSN-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 3010 | 1 | 1.9 | 34.47 | CAD | Cart |
SNSN-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 3010 | 1 | 2.1 | 35.41 | CAD | Cart |
SNSN-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 3010 | 1 | 2.2 | 36.36 | CAD | Cart |
SNSN-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | 3010 | 1 | 2.6 | 38.85 | CAD | Cart |
SNSN-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 3010 | 1 | 3 | 41.85 | CAD | Cart |
SNSN-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 3010 | 1 | 3.6 | 47.52 | CAD | Cart |
SNSN-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 4870 | 1 | 3.1 | 37.76 | CAD | Cart |
SNSN-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 4870 | 1 | 3.4 | 39.34 | CAD | Cart |
SNSN-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 4870 | 1 | 3.9 | 42.81 | CAD | Cart |
SNSN-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 4870 | 1 | 4.6 | 46.09 | CAD | Cart |
SNSN-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 4870 | 1 | 5.4 | 50.97 | CAD | Cart |
SNSN-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | 6890 | 1 | 5.8 | 50.97 | CAD | Cart |
SNSN-M6-16 | M6 | 1 | 16 | 10 | 6 | 5 | 6890 | 1 | 6.6 | 55.85 | CAD | Cart |
SNSN-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | 6890 | 1 | 7.4 | 61.19 | CAD | Cart |
SNSN-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 6890 | 1 | 8.7 | 67.33 | CAD | Cart |
SNSN-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | 6890 | 1 | 9.5 | 75.19 | CAD | Cart |
SNSN-M8-16 | M8 | 1.25 | 16 | 13 | 8 | 6 | 12500 | 1 | 14 | 58.69 | CAD | Cart |
SNSN-M8-20 | M8 | 1.25 | 20 | 13 | 8 | 6 | 12500 | 1 | 15 | 63.70 | CAD | Cart |
SNSN-M8-25 | M8 | 1.25 | 25 | 13 | 8 | 6 | 12500 | 1 | 17 | 70.78 | CAD | Cart |
SNSN-M8-30 | M8 | 1.25 | 30 | 13 | 8 | 6 | 12500 | 1 | 19 | 77.24 | CAD | Cart |
SNSN-M8-35 | M8 | 1.25 | 35 | 13 | 8 | 6 | 12500 | 1 | 22 | 84.46 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Application
FPD production equipment, semiconductor devices, printedcircuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants
Characteristics
- Pure nickel screws contain Ni 99.0% or more.
- Excellent corrosion resistance against alkaline liquids such as sodium hydroxide, high purity halogen gas and non-oxidizing acids.
Physical Property
Nickel (UNS N02201) | SUS304 | |
---|---|---|
Specific Gravity | 8.89 | 7.93 |
Longitudinal Elastic Modulus (GPa) | 206 | 193 |
Specific Heat (J/kg・K) | 456 | 500 |
Electric Resistance (µΩ・m) | 0.085 | 0.7 |
Thermal Conductivity (W/(m・K)) | 79.5 | 17 |
Linear Expansion Coefficient (K-1) | 13.4 x 10-6 | 17.3 x 10-6 |
Values in chart are for reference only. They are not guaranteed values.
Mechanical Properties
Nickel (UNS N02201) | SUS304 | |
---|---|---|
Tensile Strength (N/mm2) | 343 - 411 | 520 or Higher |
0.2% Proof Stress (N/mm2) | 68 - 166 | 205 or Higher |
Elongation (%) | 40 - 60 | 40 or Higher |
Hardness (HB) | 75 - 100 | 187 or Less |
Values in chart are for reference only. They are not guaranteed values.