Specs/CAD
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d max. | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|
SVSM-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 1.2 | 0.93 | - | CAD | RFQ |
SVSM-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 1.2 | 1 | - | CAD | RFQ |
SVSM-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 1.2 | 1.2 | - | CAD | RFQ |
SVSM-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 1.2 | 1.3 | - | CAD | RFQ |
SVSM-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 1.2 | 1.5 | - | CAD | RFQ |
SVSM-M3-20 | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 1.2 | 1.8 | - | CAD | RFQ |
SVSM-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 1.5 | 2.2 | - | CAD | RFQ |
SVSM-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 1.5 | 2.4 | - | CAD | RFQ |
SVSM-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 1.5 | 2.6 | - | CAD | RFQ |
SVSM-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | 1.5 | 2.9 | - | CAD | RFQ |
SVSM-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 1.5 | 3.5 | - | CAD | RFQ |
SVSM-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 1.5 | 4.1 | - | CAD | RFQ |
SVSM-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 1.5 | 3.5 | - | CAD | RFQ |
SVSM-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 1.5 | 3.9 | - | CAD | RFQ |
SVSM-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 1.5 | 4.5 | - | CAD | RFQ |
SVSM-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 1.5 | 5.2 | - | CAD | RFQ |
SVSM-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 1.5 | 6.3 | - | CAD | RFQ |
SVSM-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | 2 | 6.6 | - | CAD | RFQ |
SVSM-M6-16 | M6 | 1 | 16 | 10 | 6 | 5 | 2 | 7.5 | - | CAD | RFQ |
SVSM-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | 2 | 8.5 | - | CAD | RFQ |
SVSM-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 2 | 9.9 | - | CAD | RFQ |
SVSM-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | 2 | 11 | - | CAD | RFQ |
SVSM-M8-16 | M8 | 1.25 | 16 | 13 | 8 | 6 | 2 | 16 | - | CAD | RFQ |
SVSM-M8-20 | M8 | 1.25 | 20 | 13 | 8 | 6 | 2 | 18 | - | CAD | RFQ |
SVSM-M8-25 | M8 | 1.25 | 25 | 13 | 8 | 6 | 2 | 20 | - | CAD | RFQ |
SVSM-M8-30 | M8 | 1.25 | 30 | 13 | 8 | 6 | 2 | 22 | - | CAD | RFQ |
SVSM-M8-35 | M8 | 1.25 | 35 | 13 | 8 | 6 | 2 | 25 | - | CAD | RFQ |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SVSM | |
---|---|
Main Body | Pure Molybdenum |
Application
Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes / Sputtering equipment / High-temperature furnacesCharacteristics
- Molybdenum hex socket head cap screws SNSM with ventilation hole.
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Melting point: 2623°C. Excellent heat resistance.
- Supports use with vacuum equipment in high-temperature environments.
- Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service
Precautions for Use
Note that in an oxidizing atmosphere, sublimation will begin at 600°C or higher.Mechanical Properties
Pure Molybdenum | SUS304 | |
---|---|---|
Tensile Strength (N/mm2) | 515 | 520 or More |
0.2% Proof Load (N/mm2) | 380 | 205 or More |
Elongation (%) | 15 | 40 or More |
Physical Properties
Pure Molybdenum | SUS304 | |
---|---|---|
Specific Gravity | 10.2 | 7.93 |
Longitudinal Elastic Modulus (GPa) | 327 | 193 |
Electric Resistance (µΩ・m) | 0.058 | 0.7 |
Thermal Conductivity (W/(m・K)) | 142 | 17 |
Linear Expansion Coefficient (K-1) | 5.1 × 10-6 | 17.3 × 10-6 |