Screws with Special Surface Treatment
Image | |||||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Washers (Galvanic Corrosion Prevention Treatment) | ||||||||
Part Number | SWA-F-GJ | ||||||||
Feature | Galvanic Corrosion Prevention | ||||||||
Material | Steel | ||||||||
Surface Treatment | Galvanic Corrosion Prevention Treatment | ||||||||
Thread Size | M5 ~ M16 | ||||||||
Operating Temperature (℃) | - | ||||||||
CAD | CAD | ||||||||
Specifications | Specifications | ||||||||
List | SWA-10.5-21-2-F-GJ SWA-13-24-2.5-F-GJ SWA-17-30-3-F-GJ SWA-5.3-10-1-F-GJ SWA-6.5-13-1-F-GJ SWA-8.5-18-1.6-F-GJ |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data