• Special Screws
  • Screws with Special Surface Treatment

SHN-M16-GJ

Hex Nuts (Galvanic Corrosion Prevention Treatment)

Dimension Drawing

SHN-GJHex Nuts (Galvanic Corrosion Prevention Treatment)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SHN-M16-GJ M16 2 24 13 10 37 106.01 CAD Cart

Also sold separately from 1 piece up. Use the Sold Separately Service.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SHN-GJ
Main Body Steel
Galvanic Corrosion Prevention Treatment

Application

For outdoor screw tightening, such as fixing outdoor components of air conditioners, etc.

Characteristics

  • When the thread part and mating side materials differ, this prevents the corrosion (galvanic corrosion *1) that occurs due to adherence of water droplets, etc.
  • The surface treatment reduces the electrical conductivity, and suppresses the battery action between dissimilar metals which is a source of corrosion.
  • The effective period of galvanic corrosion prevention is about 5 times longer than hot dip zinc plating.
  • Suitable for fixing aluminum parts and materials that are used outdoors.
  • Surface treatment adhesiveness is high, with superior anti-rust effects for the nuts themselves, as well.

*1: In locations where dissimilar metals are in direct contact, when water droplets, etc., adhere between the two metals, battery action can result in corrosion. This is also called galvanic corrosion.


Precautions for Use

The anti-corrosion effects vary depending on the usage conditions. Use periodic inspections to perform corrosion checks and replacements.

Related Products

Galvanic corrosion prevention treatment hex head screw SNH-GJ is available.
SNH-GJ

SHN-GJHex Nuts (Galvanic Corrosion Prevention Treatment)

Galvanic corrosion prevention treatment washer SWA-F-GJ is available.
SWA-F-GJ

SHN-GJHex Nuts (Galvanic Corrosion Prevention Treatment)


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time