NBK logo

  • Special Screws
  • Screws with Special Surface Treatment

Hex Head Screws (Galvanic Corrosion Prevention Treatment)

SNH-GJ

  • Chemical-proof

Dimension Drawing

SNH-GJHex Head Screws (Galvanic Corrosion Prevention Treatment)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10
M12
M16
L
All
8
10
12
16
20
25
30
35
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L1 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNH-M5-8-GJ M5 0.8 8 3.5 8 10 2.5 48.88 CAD Cart
SNH-M5-10-GJ M5 0.8 10 3.5 8 10 2.8 48.88 CAD Cart
SNH-M5-12-GJ M5 0.8 12 3.5 8 10 3 48.88 CAD Cart
SNH-M5-16-GJ M5 0.8 16 3.5 8 10 3.5 48.88 CAD Cart
SNH-M5-20-GJ M5 0.8 20 3.5 8 10 4 48.88 CAD Cart
SNH-M5-25-GJ M5 0.8 25 3.5 8 10 4.7 48.88 CAD Cart
SNH-M5-30-GJ M5 0.8 30 3.5 8 10 5.3 48.88 CAD Cart
SNH-M6-10-GJ M6 1 10 4 10 10 4.5 48.88 CAD Cart
SNH-M6-12-GJ M6 1 12 4 10 10 4.9 48.88 CAD Cart
SNH-M6-16-GJ M6 1 16 4 10 10 5.6 48.88 CAD Cart
SNH-M6-20-GJ M6 1 20 4 10 10 6.3 48.88 CAD Cart
SNH-M6-25-GJ M6 1 25 4 10 10 7.2 48.88 CAD Cart
SNH-M6-30-GJ M6 1 30 4 10 10 8.1 48.88 CAD Cart
SNH-M6-35-GJ M6 1 35 4 10 10 9 48.88 CAD Cart
SNH-M6-40-GJ M6 1 40 4 10 10 9.9 48.88 CAD Cart
SNH-M8-12-GJ M8 1.25 12 5.5 13 10 10 48.88 CAD Cart
SNH-M8-16-GJ M8 1.25 16 5.5 13 10 11 48.88 CAD Cart
SNH-M8-20-GJ M8 1.25 20 5.5 13 10 12 48.88 CAD Cart
SNH-M8-25-GJ M8 1.25 25 5.5 13 10 14 48.88 CAD Cart
SNH-M8-30-GJ M8 1.25 30 5.5 13 10 16 48.88 CAD Cart
SNH-M8-35-GJ M8 1.25 35 5.5 13 10 17 48.88 CAD Cart
SNH-M8-40-GJ M8 1.25 40 5.5 13 10 19 48.88 CAD Cart
SNH-M8-45-GJ M8 1.25 45 5.5 13 10 20 48.88 CAD Cart
SNH-M8-50-GJ M8 1.25 50 5.5 13 10 22 48.88 CAD Cart
SNH-M10-16-GJ M10 1.5 16 7 17 10 21 48.88 CAD Cart
SNH-M10-20-GJ M10 1.5 20 7 17 10 23 48.88 CAD Cart
SNH-M10-25-GJ M10 1.5 25 7 17 10 26 48.88 CAD Cart
SNH-M10-30-GJ M10 1.5 30 7 17 10 28 48.88 CAD Cart
SNH-M10-35-GJ M10 1.5 35 7 17 10 31 48.88 CAD Cart
SNH-M10-40-GJ M10 1.5 40 7 17 10 34 48.88 CAD Cart
SNH-M10-45-GJ M10 1.5 45 7 17 10 36 48.88 CAD Cart
SNH-M12-20-GJ M12 1.75 20 8 19 10 34 48.88 CAD Cart
SNH-M12-25-GJ M12 1.75 25 8 19 10 37 48.88 CAD Cart
SNH-M12-30-GJ M12 1.75 30 8 19 10 41 48.88 CAD Cart
SNH-M12-35-GJ M12 1.75 35 8 19 10 45 48.88 CAD Cart
SNH-M16-20-GJ M16 2 20 10 24 10 69 97.63 CAD Cart
SNH-M16-25-GJ M16 2 25 10 24 10 75 97.63 CAD Cart
SNH-M16-30-GJ M16 2 30 10 24 10 82 97.63 CAD Cart
SNH-M16-35-GJ M16 2 35 10 24 10 89 97.63 CAD Cart
SNH-M16-40-GJ M16 2 40 10 24 10 96 97.63 CAD Cart
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
SNH-GJ
Main Body Steel
Galvanic Corrosion Prevention Treatment
Strength Class 4.8

Application

For outdoor screw tightening, such as fixing outdoor components of air conditioners, etc.

Characteristics

  • When the thread part and mating side materials differ, this prevents the corrosion (galvanic corrosion *1) that occurs due to adherence of water droplets, etc.
  • The surface treatment reduces the electrical conductivity, and suppresses the battery action between dissimilar metals which is a source of corrosion.
  • The effective period of galvanic corrosion prevention is about 5 times longer than hot dip zinc plating.
  • Suitable for fixing aluminum parts and materials that are used outdoors.
  • The surface treatment has a high adhesiveness, and provides excellent anti-rust effects for the bolts themselves, as well.

*1: In locations where dissimilar metals are in direct contact, when water droplets, etc., adhere between the two metals, battery action can result in corrosion. This is also called galvanic corrosion.


Precautions for Use

The anti-corrosion effects vary depending on the usage conditions. Use periodic inspections to perform corrosion checks and replacements.

Related Products

Galvanic corrosion prevention treatment hex nut SHN-GJ / washer SWA-F-GJ are available.
SHN-GJSWA-F-GJ

SNH-GJHex Head Screws (Galvanic Corrosion Prevention Treatment)


Product List

Click here to see Screws with Special Surface Treatment

Click here to see Special Screws