Specs/CAD
Select
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|
SNSS-M2-3-BK | M2 | 0.4 | 3 | 3.8 | 2 | 1.5 | 5 | 0.16 | 17.63 | CAD | Cart |
SNSS-M2-4-BK | M2 | 0.4 | 4 | 3.8 | 2 | 1.5 | 5 | 0.18 | 17.63 | CAD | Cart |
SNSS-M2-5-BK | M2 | 0.4 | 5 | 3.8 | 2 | 1.5 | 5 | 0.2 | 17.63 | CAD | Cart |
SNSS-M2-6-BK | M2 | 0.4 | 6 | 3.8 | 2 | 1.5 | 5 | 0.22 | 17.63 | CAD | Cart |
SNSS-M3-5-BK | M3 | 0.5 | 5 | 5.5 | 3 | 2.5 | 5 | 0.67 | 17.47 | CAD | Cart |
SNSS-M3-6-BK | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 5 | 0.71 | 17.47 | CAD | Cart |
SNSS-M3-8-BK | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 5 | 0.8 | 17.47 | CAD | Cart |
SNSS-M3-10-BK | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 5 | 0.88 | 17.47 | CAD | Cart |
SNSS-M3-12-BK | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 5 | 0.96 | 17.47 | CAD | Cart |
SNSS-M3-16-BK | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 5 | 1.2 | 17.47 | CAD | Cart |
SNSS-M3-20-BK | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 5 | 1.4 | 17.47 | CAD | Cart |
SNSS-M4-6-BK | M4 | 0.7 | 6 | 7 | 4 | 3 | 5 | 1.5 | 17.92 | CAD | Cart |
SNSS-M4-8-BK | M4 | 0.7 | 8 | 7 | 4 | 3 | 5 | 1.7 | 17.92 | CAD | Cart |
SNSS-M4-10-BK | M4 | 0.7 | 10 | 7 | 4 | 3 | 5 | 1.8 | 17.92 | CAD | Cart |
SNSS-M4-12-BK | M4 | 0.7 | 12 | 7 | 4 | 3 | 5 | 2 | 17.92 | CAD | Cart |
SNSS-M4-16-BK | M4 | 0.7 | 16 | 7 | 4 | 3 | 5 | 2.3 | 17.92 | CAD | Cart |
SNSS-M4-20-BK | M4 | 0.7 | 20 | 7 | 4 | 3 | 5 | 2.7 | 17.92 | CAD | Cart |
SNSS-M4-25-BK | M4 | 0.7 | 25 | 7 | 4 | 3 | 5 | 3.2 | 17.92 | CAD | Cart |
SNSS-M5-8-BK | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 5 | 2.5 | 18.02 | CAD | Cart |
SNSS-M5-10-BK | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 5 | 2.7 | 18.02 | CAD | Cart |
SNSS-M5-12-BK | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 5 | 3 | 18.02 | CAD | Cart |
SNSS-M5-16-BK | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 5 | 3.5 | 18.02 | CAD | Cart |
SNSS-M5-20-BK | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 5 | 4 | 23.99 | CAD | Cart |
SNSS-M5-25-BK | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 5 | 4.8 | 23.99 | CAD | Cart |
SNSS-M6-10-BK | M6 | 1 | 10 | 10 | 6 | 5 | 5 | 4.7 | 18.02 | CAD | Cart |
SNSS-M6-12-BK | M6 | 1 | 12 | 10 | 6 | 5 | 5 | 5.1 | 18.02 | CAD | Cart |
SNSS-M6-16-BK | M6 | 1 | 16 | 10 | 6 | 5 | 5 | 5.8 | 18.02 | CAD | Cart |
SNSS-M6-20-BK | M6 | 1 | 20 | 10 | 6 | 5 | 5 | 6.5 | 24.05 | CAD | Cart |
SNSS-M6-25-BK | M6 | 1 | 25 | 10 | 6 | 5 | 5 | 7.6 | 24.05 | CAD | Cart |
SNSS-M6-30-BK | M6 | 1 | 30 | 10 | 6 | 5 | 5 | 8.3 | 24.05 | CAD | Cart |
SNSS-M8-16-BK | M8 | 1.25 | 16 | 13 | 8 | 6 | 5 | 12 | 25.87 | CAD | Cart |
SNSS-M8-20-BK | M8 | 1.25 | 20 | 13 | 8 | 6 | 5 | 13 | 31.10 | CAD | Cart |
SNSS-M8-25-BK | M8 | 1.25 | 25 | 13 | 8 | 6 | 5 | 15 | 31.98 | CAD | Cart |
SNSS-M8-30-BK | M8 | 1.25 | 30 | 13 | 8 | 6 | 5 | 17 | 32.72 | CAD | Cart |
SNSS-M8-35-BK | M8 | 1.25 | 35 | 13 | 8 | 6 | 5 | 19 | 32.82 | CAD | Cart |
SNSS-M10-20-BK | M10 | 1.5 | 20 | 16 | 10 | 8 | 5 | 23 | 35.05 | CAD | Cart |
SNSS-M10-25-BK | M10 | 1.5 | 25 | 16 | 10 | 8 | 5 | 25 | 35.63 | CAD | Cart |
SNSS-M10-30-BK | M10 | 1.5 | 30 | 16 | 10 | 8 | 5 | 28 | 36.15 | CAD | Cart |
SNSS-M10-35-BK | M10 | 1.5 | 35 | 16 | 10 | 8 | 5 | 30 | 37.02 | CAD | Cart |
SNSS-M10-40-BK | M10 | 1.5 | 40 | 16 | 10 | 8 | 5 | 33 | 38.66 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSS-BK | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) Stainless Steel Black |
Strength Class | A2-70 |
Application
Antireflection. Optical instruments, FPD production equipment,semiconductor devices, vacuum applications,
and general industrial machines
Characteristics
- The stainless black surface treatment develops a passive membrane on the stainless steel surface up to 200 times of normal to produce a deep black finish.
- Excellent corrosion resistance. 8 times more resistant compared to SUS316L and 32 times to SUS304, respectively.
- The membrane contains no impurities and has extremely low outgas even in vacuum environments.
- Spectral reflectance is 1.5% or less. For optical instruments and other applications that require antireflection.⇒The Features of Screws with Special Surface Treatment
- Deep black color decorates surfaces of equipment and devices.
- Conforms to JIS B 1176, ISO 4762, and DIN 912. ⇒Technical Information:JIS B 1176、ISO 4762