NBK logo

  • Special Screws
  • Screws with Special Surface Treatment

Hex Socket Head Cap Screws - MoS2 Coating

SNSS-MO

  • Seizing & Sticking Prevention

Dimension Drawing

SNSS-MOHex Socket Head Cap Screws - MoS<sub>2</sub> Coating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNSS-M3-5-MO M3 0.5 5 5.5 3 2.5 10 0.67 12.57 CAD Cart
SNSS-M3-6-MO M3 0.5 6 5.5 3 2.5 10 0.71 11.97 CAD Cart
SNSS-M3-8-MO M3 0.5 8 5.5 3 2.5 10 0.8 11.97 CAD Cart
SNSS-M3-10-MO M3 0.5 10 5.5 3 2.5 10 0.88 11.97 CAD Cart
SNSS-M3-12-MO M3 0.5 12 5.5 3 2.5 10 0.96 11.97 CAD Cart
SNSS-M3-16-MO M3 0.5 16 5.5 3 2.5 10 1.2 12.28 CAD Cart
SNSS-M3-20-MO M3 0.5 20 5.5 3 2.5 10 1.4 12.95 CAD Cart
SNSS-M4-6-MO M4 0.7 6 7 4 3 10 1.5 12.57 CAD Cart
SNSS-M4-8-MO M4 0.7 8 7 4 3 10 1.7 12.57 CAD Cart
SNSS-M4-10-MO M4 0.7 10 7 4 3 10 1.8 12.57 CAD Cart
SNSS-M4-12-MO M4 0.7 12 7 4 3 10 2 12.57 CAD Cart
SNSS-M4-16-MO M4 0.7 16 7 4 3 10 2.3 13.26 CAD Cart
SNSS-M4-20-MO M4 0.7 20 7 4 3 10 2.7 13.28 CAD Cart
SNSS-M4-25-MO M4 0.7 25 7 4 3 10 3.2 14.69 CAD Cart
SNSS-M5-8-MO M5 0.8 8 8.5 5 4 10 2.5 13.67 CAD Cart
SNSS-M5-10-MO M5 0.8 10 8.5 5 4 10 2.7 13.67 CAD Cart
SNSS-M5-12-MO M5 0.8 12 8.5 5 4 10 3 13.97 CAD Cart
SNSS-M5-16-MO M5 0.8 16 8.5 5 4 10 3.5 14.13 CAD Cart
SNSS-M5-20-MO M5 0.8 20 8.5 5 4 10 4 14.27 CAD Cart
SNSS-M5-25-MO M5 0.8 25 8.5 5 4 10 4.8 15.59 CAD Cart
SNSS-M6-10-MO M6 1 10 10 6 5 10 4.7 13.67 CAD Cart
SNSS-M6-12-MO M6 1 12 10 6 5 10 5.1 13.67 CAD Cart
SNSS-M6-16-MO M6 1 16 10 6 5 10 5.8 14.13 CAD Cart
SNSS-M6-20-MO M6 1 20 10 6 5 10 6.5 15.16 CAD Cart
SNSS-M6-25-MO M6 1 25 10 6 5 10 7.6 17.03 CAD Cart
SNSS-M6-30-MO M6 1 30 10 6 5 10 8.3 17.63 CAD Cart
SNSS-M8-16-MO M8 1.25 16 13 8 6 10 12 18.74 CAD Cart
SNSS-M8-20-MO M8 1.25 20 13 8 6 10 13 20.64 CAD Cart
SNSS-M8-25-MO M8 1.25 25 13 8 6 10 15 25.74 CAD Cart
SNSS-M8-30-MO M8 1.25 30 13 8 6 10 17 29.35 CAD Cart
SNSS-M8-35-MO M8 1.25 35 13 8 6 10 19 30.11 CAD Cart
SNSS-M10-20-MO M10 1.5 20 16 10 8 10 23 30.67 CAD Cart
SNSS-M10-25-MO M10 1.5 25 16 10 8 10 25 34.27 CAD Cart
SNSS-M10-30-MO M10 1.5 30 16 10 8 10 28 35.84 CAD Cart
SNSS-M10-35-MO M10 1.5 35 16 10 8 10 30 40.83 CAD Cart
SNSS-M10-40-MO M10 1.5 40 16 10 8 10 33 42.64 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNSS-MO
Main Body SUSXM7
(Equivalent to SUS304)
Molybdenum Disulfide Coating
Strength Class A2-70

Application

Seizing prevention
FPD production equipment, semiconductor devices,
and general industrial machines

Characteristics

  • Excellent corrosion resistance and abrasion resistance.
  • The coating has excellent lubricating ability and is intended to prevent seizing of screws.
  • Conforms to JIS B 1176, ISO 4762, and DIN 912. ⇒Technical Information:JIS B 1176、ISO 4762

Tightening Property (Reference)

Part Number:SNSS-M5-25-MO
⇒The Features of Screws with Special Surface Treatment

SNSS-MOHex Socket Head Cap Screws - MoS<sub>2</sub> Coating


Product List

Click here to see Screws with Special Surface Treatment

Click here to see Special Screws