NBK logo

  • Special Screws
  • Screws with Special Surface Treatment

Hex Socket Head Cap Screws - PTFE Coating

SNSS-TF

  • Seizing & Sticking Prevention
  • Chemical-proof

Dimension Drawing

SNSS-TFHex Socket Head Cap Screws - PTFE Coating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNSS-M3-5-TF M3 0.5 5 5.5 3 2.5 0.67 7.44 CAD Cart
SNSS-M3-6-TF M3 0.5 6 5.5 3 2.5 0.71 7.44 CAD Cart
SNSS-M3-8-TF M3 0.5 8 5.5 3 2.5 0.8 7.44 CAD Cart
SNSS-M3-10-TF M3 0.5 10 5.5 3 2.5 0.88 7.44 CAD Cart
SNSS-M3-12-TF M3 0.5 12 5.5 3 2.5 0.96 7.44 CAD Cart
SNSS-M3-16-TF M3 0.5 16 5.5 3 2.5 1.2 7.44 CAD Cart
SNSS-M3-20-TF M3 0.5 20 5.5 3 2.5 1.4 7.44 CAD Cart
SNSS-M4-6-TF M4 0.7 6 7 4 3 1.5 7.44 CAD Cart
SNSS-M4-8-TF M4 0.7 8 7 4 3 1.7 7.44 CAD Cart
SNSS-M4-10-TF M4 0.7 10 7 4 3 1.8 7.44 CAD Cart
SNSS-M4-12-TF M4 0.7 12 7 4 3 2 7.44 CAD Cart
SNSS-M4-16-TF M4 0.7 16 7 4 3 2.3 7.64 CAD Cart
SNSS-M4-20-TF M4 0.7 20 7 4 3 2.7 7.64 CAD Cart
SNSS-M4-25-TF M4 0.7 25 7 4 3 3.2 7.64 CAD Cart
SNSS-M5-8-TF M5 0.8 8 8.5 5 4 2.5 7.64 CAD Cart
SNSS-M5-10-TF M5 0.8 10 8.5 5 4 2.7 7.64 CAD Cart
SNSS-M5-12-TF M5 0.8 12 8.5 5 4 3 7.64 CAD Cart
SNSS-M5-16-TF M5 0.8 16 8.5 5 4 3.5 7.64 CAD Cart
SNSS-M5-20-TF M5 0.8 20 8.5 5 4 4 7.64 CAD Cart
SNSS-M5-25-TF M5 0.8 25 8.5 5 4 4.8 7.79 CAD Cart
SNSS-M6-10-TF M6 1 10 10 6 5 4.7 9.91 CAD Cart
SNSS-M6-12-TF M6 1 12 10 6 5 5.1 9.91 CAD Cart
SNSS-M6-16-TF M6 1 16 10 6 5 5.8 9.91 CAD Cart
SNSS-M6-20-TF M6 1 20 10 6 5 6.5 9.91 CAD Cart
SNSS-M6-25-TF M6 1 25 10 6 5 7.6 9.91 CAD Cart
SNSS-M6-30-TF M6 1 30 10 6 5 8.3 10.06 CAD Cart
SNSS-M8-16-TF M8 1.25 16 13 8 6 12 10.34 CAD Cart
SNSS-M8-20-TF M8 1.25 20 13 8 6 13 10.34 CAD Cart
SNSS-M8-25-TF M8 1.25 25 13 8 6 15 10.34 CAD Cart
SNSS-M8-30-TF M8 1.25 30 13 8 6 17 10.59 CAD Cart
SNSS-M8-35-TF M8 1.25 35 13 8 6 19 10.63 CAD Cart
SNSS-M10-20-TF M10 1.5 20 16 10 8 23 11.07 CAD Cart
SNSS-M10-25-TF M10 1.5 25 16 10 8 25 11.07 CAD Cart
SNSS-M10-30-TF M10 1.5 30 16 10 8 28 11.21 CAD Cart
SNSS-M10-35-TF M10 1.5 35 16 10 8 30 11.36 CAD Cart
SNSS-M10-40-TF M10 1.5 40 16 10 8 33 11.65 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNSS-TF
Main Body SUSXM7(S.S. Grade:A2)
PTFE(Polytetrafluoroethylene) Coating
Strength Class A2-70

Application

Seizing prevention. FPD production equipment, semiconductor
devices, printed circuit board etching devices, metallic surface
treatment equipment and facilities, and chemical plants

Characteristics


Tightening Property (Reference)

Part Number:SNSS-M5-25-TF
⇒The Features of Screws with Special Surface Treatment

SNSS-TFHex Socket Head Cap Screws - PTFE Coating


Product List

Click here to see Screws with Special Surface Treatment

Click here to see Special Screws