Specs/CAD
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | L2 | Mass (g) | Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|
SNHDS-M12-30 | M12 | 1.75 | 30 | 19 | 8 | 30 | 42 | 29.16 | CAD | Cart |
SNHDS-M12-40 | M12 | 1.75 | 40 | 19 | 8 | 30 | 50 | 31.14 | CAD | Cart |
SNHDS-M12-50 | M12 | 1.75 | 50 | 19 | 8 | 30 | 59 | 34.07 | CAD | Cart |
SNHDS-M12-60 | M12 | 1.75 | 60 | 19 | 8 | 30 | 68 | 37.14 | CAD | Cart |
SNHDS-M16-40 | M16 | 2 | 40 | 24 | 10 | 38 | 96 | 39.22 | CAD | Cart |
SNHDS-M16-50 | M16 | 2 | 50 | 24 | 10 | 38 | 112 | 42.62 | CAD | Cart |
SNHDS-M16-60 | M16 | 2 | 60 | 24 | 10 | 38 | 128 | 47.03 | CAD | Cart |
SNHDS-M16-70 | M16 | 2 | 70 | 24 | 10 | 38 | 143 | 50.68 | CAD | Cart |
SNHDS-M20-50 | M20 | 2.5 | 50 | 30 | 13 | 46 | 185 | 55.50 | CAD | Cart |
SNHDS-M20-60 | M20 | 2.5 | 60 | 30 | 13 | 46 | 209 | 60.68 | CAD | Cart |
SNHDS-M20-70 | M20 | 2.5 | 70 | 30 | 13 | 46 | 234 | 66.00 | CAD | Cart |
SNHDS-M20-80 | M20 | 2.5 | 80 | 30 | 13 | 46 | 258 | 71.78 | CAD | Cart |
SNHDS-M24-60 | M24 | 3 | 60 | 36 | 15 | 54 | 314 | 81.84 | CAD | Cart |
SNHDS-M24-70 | M24 | 3 | 70 | 36 | 15 | 54 | 349 | 88.49 | CAD | Cart |
SNHDS-M24-80 | M24 | 3 | 80 | 36 | 15 | 54 | 384 | 96.92 | CAD | Cart |
SNHDS-M24-90 | M24 | 3 | 90 | 36 | 15 | 54 | 420 | 103.86 | CAD | Cart |
Related Services
Material/Finish
SNHDS | |
---|---|
Main body | UNS S31803 |
Application
Seawater desalination equipment / Seawater intake pump /Offshore instruments / Food machinery / Food production line
Characteristics
- Made of duplex stainless steel, combining the best of austenitic and ferritic steel.
- Excellent strength and corrosion resistance compared to SUS316L.
- It has magnetism.
- For applications in chloride environments such as seawater.
Solve your saltwater-related rust issues!Duplex Stainless Steel Screws.
Mechanical Properties
UNS S31803 | SUS316L | |
---|---|---|
Tensile strength(N/mm2) | 620 or above | 480 or above |
0.2% Proof Stress (N/mm2) | 450 or above | 175 or above |
Extension(%) | 18 or above | 40 or above |
Hardness(HRB) | (106 or less) | 90 or less |
Values in chart are for reference only. They are not guaranteed values.