Socket Head Cap Screws - SUS310S
Unit : mm
Part Number | M | L | D1 | L1 | B | Tension Rupture Load(N)*1 | Qty per Pack | Mass (g) |
Price (USD) |
CAD | Standard |
---|---|---|---|---|---|---|---|---|---|---|---|
SNSJ-M3-6 | 3 | 6 | 5.5 | 3 | 2.5 | 2610 | 1 | 0.71 | 9.53 | CAD | Cart |
SNSJ-M3-8 | 3 | 8 | 5.5 | 3 | 2.5 | 2610 | 1 | 0.8 | 10.14 | CAD | Cart |
SNSJ-M3-10 | 3 | 10 | 5.5 | 3 | 2.5 | 2610 | 1 | 0.88 | 10.14 | CAD | Cart |
SNSJ-M3-12 | 3 | 12 | 5.5 | 3 | 2.5 | 2610 | 1 | 0.96 | 11.07 | CAD | Cart |
SNSJ-M3-16 | 3 | 16 | 5.5 | 3 | 2.5 | 2610 | 1 | 1.2 | 11.07 | CAD | Cart |
SNSJ-M3-20 | 3 | 20 | 5.5 | 3 | 2.5 | 2610 | 1 | 1.4 | 12.29 | CAD | Cart |
SNSJ-M4-8 | 4 | 8 | 7 | 4 | 3 | 4560 | 1 | 1.7 | 10.14 | CAD | Cart |
SNSJ-M4-10 | 4 | 10 | 7 | 4 | 3 | 4560 | 1 | 1.8 | 10.14 | CAD | Cart |
SNSJ-M4-12 | 4 | 12 | 7 | 4 | 3 | 4560 | 1 | 2 | 11.07 | CAD | Cart |
SNSJ-M4-16 | 4 | 16 | 7 | 4 | 3 | 4560 | 1 | 2.3 | 11.07 | CAD | Cart |
SNSJ-M4-20 | 4 | 20 | 7 | 4 | 3 | 4560 | 1 | 2.7 | 12.29 | CAD | Cart |
SNSJ-M4-25 | 4 | 25 | 7 | 4 | 3 | 4560 | 1 | 3.2 | 12.75 | CAD | Cart |
SNSJ-M5-10 | 5 | 10 | 8.5 | 5 | 4 | 7380 | 1 | 2.7 | 11.52 | CAD | Cart |
SNSJ-M5-12 | 5 | 12 | 8.5 | 5 | 4 | 7380 | 1 | 3 | 11.52 | CAD | Cart |
SNSJ-M5-16 | 5 | 16 | 8.5 | 5 | 4 | 7380 | 1 | 3.5 | 12.75 | CAD | Cart |
SNSJ-M5-20 | 5 | 20 | 8.5 | 5 | 4 | 7380 | 1 | 4 | 14.13 | CAD | Cart |
SNSJ-M5-25 | 5 | 25 | 8.5 | 5 | 4 | 7380 | 1 | 4.8 | 15.36 | CAD | Cart |
SNSJ-M6-12 | 6 | 12 | 10 | 6 | 5 | 10400 | 1 | 5.1 | 14.74 | CAD | Cart |
SNSJ-M6-16 | 6 | 16 | 10 | 6 | 5 | 10400 | 1 | 5.8 | 15.36 | CAD | Cart |
SNSJ-M6-20 | 6 | 20 | 10 | 6 | 5 | 10400 | 1 | 6.5 | 16.14 | CAD | Cart |
SNSJ-M6-25 | 6 | 25 | 10 | 6 | 5 | 10400 | 1 | 7.6 | 17.36 | CAD | Cart |
SNSJ-M6-30 | 6 | 30 | 10 | 6 | 5 | 10400 | 1 | 8.3 | 18.73 | CAD | Cart |
SNSJ-M8-16 | 8 | 16 | 13 | 8 | 6 | 19000 | 1 | 12 | 15.67 | CAD | Cart |
SNSJ-M8-20 | 8 | 20 | 13 | 8 | 6 | 19000 | 1 | 13 | 16.74 | CAD | Cart |
SNSJ-M8-25 | 8 | 25 | 13 | 8 | 6 | 19000 | 1 | 15 | 18.12 | CAD | Cart |
SNSJ-M8-30 | 8 | 30 | 13 | 8 | 6 | 19000 | 1 | 17 | 19.95 | CAD | Cart |
SNSJ-M8-35 | 8 | 35 | 13 | 8 | 6 | 19000 | 1 | 19 | 22.26 | CAD | Cart |
SNSJ-M10-20 | 10 | 20 | 16 | 10 | 8 | 30100 | 1 | 23 | 23.03 | CAD | Cart |
SNSJ-M10-25 | 10 | 25 | 16 | 10 | 8 | 30100 | 1 | 25 | 25.33 | CAD | Cart |
SNSJ-M10-30 | 10 | 30 | 16 | 10 | 8 | 30100 | 1 | 28 | 27.33 | CAD | Cart |
SNSJ-M10-35 | 10 | 35 | 16 | 10 | 8 | 30100 | 1 | 30 | 29.01 | CAD | Cart |
SNSJ-M10-40 | 10 | 40 | 16 | 10 | 8 | 30100 | 1 | 33 | 31.00 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereSNSJ | |
---|---|
Main Body | SUS310S |
SUS310S | |
---|---|
Specific Gravity | 7.98 |
Heat Resistance Temperature*1(℃) | 700 |
Electric Resistance(μΩ・m) | 0.78 |
Specific Heat(J/kg・K) | 500 |
Thermal Conductivity(W/(m・K)) | 14 |
Linear Expansion Coefficient(K-1) | 15.9×10-6 |
*1: This is the heat resistance temperature of the SUS310S material.
Values in chart are for reference only. They are not guaranteed values.
When heated to 700 deg C, tensile strength drops approximately 60% and proof stress drops approximately 40%.
Make sure to carry out tests under the same condition of actual use in advance to confirm safety.
SUS310S | |
---|---|
Tensile Strength(N/mm2) | 520 or Higher |
0.2% Proof Stress(N/mm2) | 205 or Higher |
Elongation(%) | 40 or Higher |
Hardness(HRB) | 90 or Less |
Values in chart are for reference only. They are not guaranteed values.