Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|
SNSL-M6-8 | M6 | 1 | 8 | 10 | 6 | 5 | 5 | 4.3 | 6.62 | CAD | Cart |
SNSL-M6-10 | M6 | 1 | 10 | 10 | 6 | 5 | 5 | 4.7 | 6.62 | CAD | Cart |
SNSL-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | 5 | 5.1 | 6.62 | CAD | Cart |
SNSL-M6-16 | M6 | 1 | 16 | 10 | 6 | 5 | 5 | 5.8 | 7.11 | CAD | Cart |
SNSL-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | 5 | 6.5 | 7.74 | CAD | Cart |
SNSL-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 5 | 7.6 | 8.36 | CAD | Cart |
SNSL-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | 5 | 8.3 | 9.93 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSL | |
---|---|
Main Body | SUS316L |
Strength Class | A4-70 |
Application
FPD production equipment, semiconductor devices, aquaticapplications, and general industrial machines
Characteristics
- These screws have corrosion resistibility against chemical products and seawater environments that matches or exceeds SUS304.
- Nonmagnetic.
- SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting corrosion and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistibility.
- High strength even under high temperatures because of basic components include Mo.