• Special Screws
  • High Performance S.S. Screws

Hex Socket Head Cap Screws - High Intensity Stainless Steel

SNSLG

  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • High strength

Dimension Drawing

SNSLGHex Socket Head Cap Screws - High Intensity Stainless Steel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNSLG-M3-6 M3 0.5 6 5.5 3 2.5 10 0.71 10.40 CAD Cart
SNSLG-M3-8 M3 0.5 8 5.5 3 2.5 10 0.88 10.56 CAD Cart
SNSLG-M3-10 M3 0.5 10 5.5 3 2.5 10 0.96 10.73 CAD Cart
SNSLG-M3-12 M3 0.5 12 5.5 3 2.5 10 1 10.97 CAD Cart
SNSLG-M3-15 M3 0.5 15 5.5 3 2.5 10 1 11.29 CAD Cart
SNSLG-M3-20 M3 0.5 20 5.5 3 2.5 10 1.4 11.58 CAD Cart
SNSLG-M3-25 M3 0.5 25 5.5 3 2.5 10 1.6 11.90 CAD Cart
SNSLG-M4-8 M4 0.7 8 7 4 3 10 1.6 17.51 CAD Cart
SNSLG-M4-10 M4 0.7 10 7 4 3 10 1.8 17.86 CAD Cart
SNSLG-M4-12 M4 0.7 12 7 4 3 10 2 17.98 CAD Cart
SNSLG-M4-15 M4 0.7 15 7 4 3 10 2.3 18.47 CAD Cart
SNSLG-M4-20 M4 0.7 20 7 4 3 10 2.7 18.91 CAD Cart
SNSLG-M4-25 M4 0.7 25 7 4 3 10 3.2 19.85 CAD Cart
SNSLG-M5-10 M5 0.8 10 8.5 5 4 10 2.7 18.47 CAD Cart
SNSLG-M5-12 M5 0.8 12 8.5 5 4 10 3 18.91 CAD Cart
SNSLG-M5-15 M5 0.8 15 8.5 5 4 10 3.5 19.38 CAD Cart
SNSLG-M5-20 M5 0.8 20 8.5 5 4 10 4 20.50 CAD Cart
SNSLG-M5-25 M5 0.8 25 8.5 5 4 10 4.8 21.12 CAD Cart
SNSLG-M5-30 M5 0.8 30 8.5 5 4 10 5.6 21.84 CAD Cart
SNSLG-M6-12 M6 1 12 10 6 5 10 5.1 19.38 CAD Cart
SNSLG-M6-15 M6 1 15 10 6 5 10 5.8 19.67 CAD Cart
SNSLG-M6-20 M6 1 20 10 6 5 10 6.5 20.81 CAD Cart
SNSLG-M6-25 M6 1 25 10 6 5 10 7.6 21.43 CAD Cart
SNSLG-M6-30 M6 1 30 10 6 5 10 8.3 22.79 CAD Cart
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
SNSLG
Main Body SUS316L

Application

FPD manufacturing devices, Semiconductor manufacturing devices,
Equipment/device structures, Offshore instruments,
General industrial machines

Characteristics

  • High intensity stainless steel hex socket head cap screw.
  • Tensile strength 1000 N/mm2, 0.2% proof load 800 N/mm2
  • The proof load is approximately 1.8 times that of general stainless steel hex socket head cap screws; therefore, smaller screw diameters and reduced quantities are available to save space and reduce weight.
  • Made of SUS316L. It has excellent corrosion resistance.
  • Non-magnetic.

Mechanical Properties

Part Number / Strength Class Property
Tensile Strength (N/mm2) 0.2% Proof Load (N/mm2) Elongation (mm)
SNSLG *1 1000 800 0.3d
A2-70,A4-70*2 700 450 0.4d
A2-50,A4-50*2 500 210 0.6d

*1: In-house specification value. Confirmed with test pieces from each production lot.
*2: Specification value from JIS B 1054-1:2013 (ISO 3506-1:2009) "Mechanical properties of corrosion-resistant stainless steel fasteners-Part 1: Bolts, screws and studs".
Values in chart are for reference only. They are not guaranteed values.


Magnetic Permeability Comparison

Part Number / Material Magnetic Permeability
SNSLG SUS316L 1.008
SNSL SUS316L 1.006
SUSXM7 1.4

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see High Performance S.S. Screws

Click here to see Special Screws