• Special Screws
  • High Performance S.S. Screws

Hex Socket Head Cap Screws with Magnetic Captive Washer

SNSQS-PM

  • with Magnetic Properties
  • Easy to Use

Dimension Drawing

SNSQS-PMHex Socket Head Cap Screws with Magnetic Captive Washer寸法図

Specs/CAD

Select

Size(M)
All
3
4
5
6
L
All
8
10
12
16
20
25

Unit : mm

Part Number M L D1 D L1 B t Qty per Pack Mass
(g)
CAD
Download
SNSQS-M3-8-PM 3 8 5.5 7 3 2.5 0.5 1 0.92 -
SNSQS-M3-10-PM 3 10 5.5 7 3 2.5 0.5 1 1 -
SNSQS-M3-12-PM 3 12 5.5 7 3 2.5 0.5 1 1.1 -
SNSQS-M3-16-PM 3 16 5.5 7 3 2.5 0.5 1 1.3 -
SNSQS-M4-10-PM 4 10 7 9 4 3 0.8 1 2.1 -
SNSQS-M4-12-PM 4 12 7 9 4 3 0.8 1 2.3 -
SNSQS-M4-16-PM 4 16 7 9 4 3 0.8 1 2.6 -
SNSQS-M4-20-PM 4 20 7 9 4 3 0.8 1 3 -
SNSQS-M5-12-PM 5 12 8.5 10 5 4 1 1 3.4 -
SNSQS-M5-16-PM 5 16 8.5 10 5 4 1 1 3.9 -
SNSQS-M5-20-PM 5 20 8.5 10 5 4 1 1 4.5 -
SNSQS-M5-25-PM 5 25 8.5 10 5 4 1 1 5.2 -
SNSQS-M6-12-PM 6 12 10 12.5 6 5 1.5 1 6.2 -
SNSQS-M6-16-PM 6 16 10 12.5 6 5 1.5 1 6.9 -
SNSQS-M6-20-PM 6 20 10 12.5 6 5 1.5 1 7.6 -
SNSQS-M6-25-PM 6 25 10 12.5 6 5 1.5 1 8.7 -
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
SNSQS-PM
Screw Body SUSXM7
(Equivalent to SUS304)
Screw Body Tensile Strength A2-50
Plain Washer NSSC-180(Equivalent to SUS430J1L)

Application

With magnetic detection
Food industry machines, food production lines,
and food packaging lines

Characteristics

  • Socket head cap screws have built-in magnetic stainless steel washers.
  • They can be detected magnetically even if the screw falls out from food industry machines and get mixed in food products in factories.
  • The washer is built in below the neck so it does not fall off. Attaching the washer is not required.
  • Washer's corrosion resistance is as same as SUS304.

Product List

Click here to see High Performance S.S. Screws

Click here to see Special Screws