• Special Screws
  • High Performance S.S. Screws

SSHL

Socket Head Cap Screw with Special Low Profile - Stainless Steel

  • Space

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 B t L1 Max. Torque(N・m) Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SSHL-M3-6 M3 0.5 6 6 1.5 2 1.3 1 10 0.44 17.95 CAD Cart
SSHL-M3-8 M3 0.5 8 6 1.5 2 1.3 1 10 0.53 17.95 CAD Cart
SSHL-M3-10 M3 0.5 10 6 1.5 2 1.3 1 10 0.61 17.95 CAD Cart
SSHL-M4-6 M4 0.7 6 8 2 2.5 1.5 2 10 0.89 20.78 CAD Cart
SSHL-M4-8 M4 0.7 8 8 2 2.5 1.5 2 10 1 20.78 CAD Cart
SSHL-M4-10 M4 0.7 10 8 2 2.5 1.5 2 10 1.2 20.78 CAD Cart
SSHL-M5-8 M5 0.8 8 9 3 3 1.5 5 10 0.98 21.71 CAD Cart
SSHL-M5-10 M5 0.8 10 9 3 3 1.5 5 10 1.2 21.71 CAD Cart
SSHL-M5-12 M5 0.8 12 9 3 3 1.5 5 10 1.5 21.71 CAD Cart
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
SSHL
Main Body SUS316L
Strength Class A4-70

Do not exceed the max. tightening torque.


Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws with special low profile made of stainless steel.
  • The head height for all screws is 1.5 mm or less. Intended for reducing the size of devices and applications with limited overhead space.
  • The following two types of stainless materials are available as standard.
    SSHS----SUSXM7(S.S. grade:A2)
    SSHL----SUS316L
  • Compared to SUS304, SUS316L has excellent hydrogen embrittlement resistance, fluorine and chlorine gas resistance, and heat resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • SUS316L is non-magnetic.
  • To distinguish from SSHS, SSHL has a cup point tip.

SSHLSocket Head Cap Screw with Special Low Profile - Stainless Steel


Related Products

Steel special low head bolt SSHis available.SSHSSH-EL

SSHLSocket Head Cap Screw with Special Low Profile - Stainless Steel

SVSHS Socket Head Cap Screws with Special Low Profile with Ventilation Hole.SVSHS

SSHLSocket Head Cap Screw with Special Low Profile - Stainless Steel

SSHS-FT Socket Head Cap Screws with Special Low Profile with long thread.SSHS-FT

SSHLSocket Head Cap Screw with Special Low Profile - Stainless Steel


Product List

Most Read