NBK logo

Vibration Resistance

Image Hex Socket Head Cap Screws with Special Low Profile (Nylon Patch) Hex Socket Head Cap Screws with Special Low Profile (Stainless Steel / Nylon Patch) Hexalobular Socket Head Cap Screws with Extreme Low Profile (Nylon Patch) Hexalobular Socket Head Cap Screws with Extreme Low Profile (Nylon Patch) Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Hexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch Eccentric Lock Washer™ Socket Button Head Cap Screws with Flange
Part Name Hex Socket Head Cap Screws with Special Low Profile (Nylon Patch) Hex Socket Head Cap Screws with Special Low Profile (Stainless Steel / Nylon Patch) Hexalobular Socket Head Cap Screws with Extreme Low Profile (Nylon Patch) Hexalobular Socket Head Cap Screws with Extreme Low Profile (Nylon Patch) Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Hexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch Eccentric Lock Washer™ Socket Button Head Cap Screws with Flange
Part Number SSH-EL-ALK SSHS-ALK SET-NI-ALK SETS-ALK SNZ-TBZ-ALK SNZS-ALK SNZCXS-ALK SWAS-EW SFB
Feature Special Low Profile
Space-Saving
Nylon Patch
Special Low Profile
Space-Saving
Nylon Patch
Hexalobular Socket
Extra Low Profile
Space-Saving
Nylon Patch
Hexalobular Socket
Extra Low Profile
Space-Saving
Nylon Patch
Pan Head Machine Screw
for Precision Instruments
Nylon Patch
Pan Head Machine Screw
for Precision Instruments
Nylon Patch
Flat Head Machine Screw
for Precision Instruments
Vibration resistant treatment with commercial hexagon nut With Flange
Small Space
Material Steel SUSXM7 (Equivalent to SUS304) Steel SUSXM7 (Equivalent to SUS304) Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS304 Steel
Surface Treatment Electroless nickel plating - Nickel plating - Black Trivalent Chromate Treatment - - - Ferrosoferric Oxide Film (Black)
Thread Size M2 ~ M8 M2 ~ M8 M3 ~ M5 M2 ~ M6 M1.4 ~ M2.6 M1 ~ M2.6 M1.4 ~ M2.5 M6 ~ M12 M3 ~ M8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SSH-M2.5-EL-ALK SSH-M2-EL-ALK SSH-M3-EL-ALK SSH-M4-EL-ALK SSH-M5-EL-ALK SSH-M6-EL-ALK SSH-M8-EL-ALK SSHS-M2.5-ALK SSHS-M2-ALK SSHS-M3-ALK SSHS-M4-ALK SSHS-M5-ALK SSHS-M6-ALK SSHS-M8-ALK SET-M3-NI-ALK SET-M4-NI-ALK SET-M5-NI-ALK SETS-M2.6-ALK SETS-M2-ALK SETS-M3-ALK SETS-M4-ALK SETS-M5-ALK SETS-M6-ALK SNZ-M1.4-TBZ-ALK SNZ-M1.7-TBZ-ALK SNZ-M2.6-TBZ-ALK SNZ-M2-TBZ-ALK SNZS-M1.4-ALK SNZS-M1.6-ALK SNZS-M1.7-ALK SNZS-M1-ALK SNZS-M2.5-ALK SNZS-M2.6-ALK SNZS-M2-ALK SNZCXS-M1.4-ALK SNZCXS-M1.6-ALK SNZCXS-M2.5-ALK SNZCXS-M2-ALK SWAS-10-EW SWAS-12-EW SWAS-6-EW SWAS-8-EW SFB-M3 SFB-M4 SFB-M5 SFB-M6 SFB-M8
Image Socket Button Head Cap Screws with Flange Hex Lock Nuts - Titanium Locking and Sealing Rings Locking and Sealing Rings Ribbed Lock Washers Ribbed Lock Washers Seal Washer Seal Washer Seal washer
Part Name Socket Button Head Cap Screws with Flange Hex Lock Nuts - Titanium Locking and Sealing Rings Locking and Sealing Rings Ribbed Lock Washers Ribbed Lock Washers Seal Washer Seal Washer Seal washer
Part Number SFBS SWUT SWH SWC SWR SWRS SWS SWS-F SWS-E
Feature With Flange
Small Space
Lightweight
Nonmagnetic
Vibration Resistant
For hex head screws and hex nuts For socket head cap screws Vibration Resistant Vibration Resistant Air and Liquid LeakPrevention Air and Liquid LeakPrevention Air and Liquid LeakPrevention
Material SUSXM7 (Equivalent to SUS304) Grade 2 Titanium Polyamide Polyamide Steel Stainless Steel SUS304 SUS304 SUS304
Surface Treatment - Special Chemical Polishing - - Ferrosoferric Oxide Film (Black) - - - -
Thread Size M3 ~ M6 M3 ~ M10 M3 ~ M12 M4 ~ M12 M2 ~ M20 M1.6 ~ M20 M3 ~ M16 M3 ~ M16 M3 ~ M16
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SFBS-M3 SFBS-M4 SFBS-M5 SFBS-M6 SWUT-M10 SWUT-M3 SWUT-M4 SWUT-M5 SWUT-M6 SWUT-M8 SWH-10 SWH-12 SWH-3 SWH-4 SWH-5 SWH-6 SWH-8 SWC-10 SWC-12 SWC-4 SWC-5 SWC-6 SWC-8 SWR-10 SWR-12 SWR-16 SWR-2 SWR-2.5 SWR-20 SWR-3 SWR-4 SWR-5 SWR-6 SWR-8 SWRS-1.6 SWRS-10 SWRS-12 SWRS-16 SWRS-2 SWRS-2.5 SWRS-20 SWRS-3 SWRS-4 SWRS-5 SWRS-6 SWRS-8 SWS-10 SWS-12 SWS-16 SWS-3 SWS-4 SWS-5 SWS-6 SWS-8 SWS-10-F SWS-12-F SWS-16-F SWS-3-F SWS-4-F SWS-5-F SWS-6-F SWS-8-F SWS-10-E SWS-12-E SWS-16-E SWS-3-E SWS-4-E SWS-5-E SWS-6-E SWS-8-E
Image Seal washer High Intensity Flat Washers Hex Lock Nuts
Part Name Seal washer High Intensity Flat Washers Hex Lock Nuts
Part Number SWS-S SWF SWUS
Feature Prevention of
air/liquid leakage
Vibration Resistant
High Strength
Vibration Resistant
Material SUS304 Steel SUS304
Surface Treatment - Ferrosoferric Oxide Film (Black) -
Thread Size M3 ~ M16 M6 ~ M16 M6 ~ M12
Operating Temperature (℃) - - -
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications
List SWS-10-S SWS-12-S SWS-16-S SWS-3-S SWS-4-S SWS-5-S SWS-6-S SWS-8-S SWF-10 SWF-12 SWF-16 SWF-6 SWF-8 SWUS-M10 SWUS-M12 SWUS-M6 SWUS-M8