• Special Screws
  • Vibration Resistance

SFBS

Socket Button Head Cap Screws with Flange

  • Space

Dimension Drawing

SFBSSocket Button Head Cap Screws with Flange寸法図

Specs/CAD

Select

Size(M)
All
3
4
5
6
L
All
6
8
10
12
16
20
25

Unit : mm

Part Number Max. Torque(N・m) M L D1 D2 L1 t1 B t Lb Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SFBS-M3-6 0.25 3 6 7 5.2 1.65 0.6 2 1.05 1 20 0.52 9.53 CAD Cart
SFBS-M3-8 0.25 3 8 7 5.2 1.65 0.6 2 1.05 1 20 0.61 10.46 CAD Cart
SFBS-M3-10 0.25 3 10 7 5.2 1.65 0.6 2 1.05 1 20 0.69 10.46 CAD Cart
SFBS-M3-12 0.25 3 12 7 5.2 1.65 0.6 2 1.05 1 20 0.78 10.75 CAD Cart
SFBS-M4-6 0.5 4 6 9.2 6.8 2.2 0.7 2.5 1.3 1.4 20 1 12.60 CAD Cart
SFBS-M4-8 0.5 4 8 9.2 6.8 2.2 0.7 2.5 1.3 1.4 20 1.2 10.75 CAD Cart
SFBS-M4-10 0.5 4 10 9.2 6.8 2.2 0.7 2.5 1.3 1.4 20 1.3 10.75 CAD Cart
SFBS-M4-12 0.5 4 12 9.2 6.8 2.2 0.7 2.5 1.3 1.4 20 1.5 11.07 CAD Cart
SFBS-M4-16 0.5 4 16 9.2 6.8 2.2 0.7 2.5 1.3 1.4 20 1.8 13.20 CAD Cart
SFBS-M4-20 0.5 4 20 9.2 6.8 2.2 0.7 2.5 1.3 1.4 20 2 14.74 CAD Cart
SFBS-M5-8 1 5 8 11.4 8.5 2.75 0.9 3 1.6 1.6 20 2 19.35 CAD Cart
SFBS-M5-10 1 5 10 11.4 8.5 2.75 0.9 3 1.6 1.6 20 2.3 13.20 CAD Cart
SFBS-M5-12 1 5 12 11.4 8.5 2.75 0.9 3 1.6 1.6 20 2.5 13.83 CAD Cart
SFBS-M5-16 1 5 16 11.4 8.5 2.75 0.9 3 1.6 1.6 20 3 15.05 CAD Cart
SFBS-M5-20 1 5 20 11.4 8.5 2.75 0.9 3 1.6 1.6 20 3.5 16.58 CAD Cart
SFBS-M5-25 1 5 25 11.4 8.5 2.75 0.9 3 1.6 1.6 20 4 19.04 CAD Cart
SFBS-M6-8 2 6 8 13.6 10.1 3.3 1 4 2.1 2 20 3 19.66 CAD Cart
SFBS-M6-10 2 6 10 13.6 10.1 3.3 1 4 2.1 2 20 3.4 17.82 CAD Cart
SFBS-M6-12 2 6 12 13.6 10.1 3.3 1 4 2.1 2 20 3.8 18.12 CAD Cart
SFBS-M6-16 2 6 16 13.6 10.1 3.3 1 4 2.1 2 20 4.5 19.35 CAD Cart
SFBS-M6-20 2 6 20 13.6 10.1 3.3 1 4 2.1 2 20 5.2 21.78 CAD Cart
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
SFBS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50

Application

Reducing the size of equipment and devices

Characteristics

  • Socket button head cap screws with wide bearing surface and are resistant to looseness.
  • Intended for reducing the size of devices and applications with limited overhead space.

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time