• Special Screws
  • Vibration Resistance

SWC

Locking and Sealing Rings

Dimension Drawing

SWCLocking and Sealing Rings寸法図

Specs/CAD

Unit : mm

Part Number Nominal d D t Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SWC-4 4 4.1 7.7 2 10 0.1 9.67 CAD Cart
SWC-5 5 5.15 9.8 3 10 0.2 10.75 CAD Cart
SWC-6 6 6.5 10.5 2.5 10 0.2 10.60 CAD Cart
SWC-8 8 8.1 14 3.3 10 0.3 15.81 CAD Cart
SWC-10 10 10.2 17 3.8 10 0.5 15.97 CAD Cart
SWC-12 12 12.2 19 4.4 5 0.7 11.52 CAD Cart

Related Services

Material/Finish

SWC
Main Body Polyamide(White)

Application

Thread Locking and Thread Sealing

Characteristics

  • For sealing of the bolt tightening section.
  • SWH----For hex head screws and hex nuts
    SWC----For socket head cap screws
  • Max. Operating Temperature: -60 to 80°C

Mounting Method

SWCLocking and Sealing Rings


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time